Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A TLM1209N-20 |
Color |
N/A Translucent |
Fluid Type |
N/A Air Inert Gas Water |
Length |
N/A 20 m |
Material |
N/A Tetrafluoroethylene Perfluoroalkoxy Vinyl Ether Copolymer |
Operating Pressure at Room Temperature |
N/A 145 psi |
Recommended Radius |
N/A 100 mm |
Tube Close Bend Radius |
N/A 65 mm |
Tube Inside Diameter |
N/A 0.354 in9 mm |
Tube Material |
N/A Fluoropolymer (Perfluoroalkoxy Alkanes (PFA)) |
Tube Outside Diameter |
N/A 0.472 in12 mm |
Typical Applications |
N/A General Purpose Air/Water Heat Resistance Inert Gas |