COMPANY HEADER
Print Back
TILM07N-33
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TILM07N-33

Color

N/A Translucent

Fluid Type

N/A Air Inert Gas Water

Length

N/A 100 ft

Material Full Name

N/A Tetrafluoroethylene Perfluoroalkoxy Vinyl Ether Copolymer

Operating Temperature [Max]

N/A 500 ºF

Operating Pressure at Room Temperature

N/A 247 psi

Tube Inside Diameter

N/A 0.156 in

Tube Material

N/A Fluoropolymer (Perfluoroalkoxy Alkanes (PFA))

Tube Outside Diameter

N/A 0.25 in

Typical Applications

N/A General Purpose Air/Water Heat Resistance Inert Gas