COMPANY HEADER
Print Back
TLM0403BU-20
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TLM0403BU-20

Color

N/A Blue (Translucent)

Fluid Type

N/A Air Inert Gas Water

Length

N/A 20 m

Material Full Name

N/A Tetrafluoroethylene Perfluoroalkoxy Vinyl Ether Copolymer

Operating Temperature [Max]

N/A 500 ºF

Operating Pressure at Room Temperature

N/A 145 psi

Tube Inside Diameter

N/A 0.118 in3 mm

Tube Material

N/A Fluoropolymer (Perfluoroalkoxy Alkanes (PFA))

Tube Outside Diameter

N/A 0.156 in4 mm

Typical Applications

N/A General Purpose Air/Water Heat Resistance Inert Gas