COMPANY HEADER
Print Back
TISA13W-20 Tubing, 0.500" OD, White, 20 meter
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TISA13W-20

Color

N/A White

Fluid Type

N/A Air

Shore D Hardness

N/A 70 duro

Length

N/A 20 m

Operating Temperature [Max]

N/A 140 ºF

Operating Temperature [Min]

N/A -4 ºF

Media

N/A Air Only

Minimum Bend Radius

N/A 1.57 in

Operating Pressure at Room Temperature

N/A 145 psi

Physical Resistance

N/A Abrasion Chemical Impact Thermal

Tube Inside Diameter

N/A 0.378 in

Tube Material

N/A Nylon 11 + Nylon 12

Tube Outside Diameter

N/A 0.500 in

Typical Applications

N/A General Purpose Air

Weight

N/A 2.70 lb