COMPANY HEADER
Print Back
TS0425G-20 Tubing, 4 mm O.D. Soft Nylon
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TS0425G-20

Color

N/A Green

Fluid Type

N/A Air

Shore D Hardness

N/A 70 duro

Length

N/A 20 m

Operating Temperature [Max]

N/A 140 ºF

Operating Temperature [Min]

N/A -4 ºF

Media

N/A Air Only

Minimum Bend Radius

N/A 12 mm

Operating Pressure at Room Temperature

N/A 145 psi

Physical Resistance

N/A Abrasion Chemical Impact Thermal

Tube Inside Diameter

N/A 0.098 in2.5 mm

Tube Material

N/A Nylon 11 + Nylon 12

Tube Outside Diameter

N/A 0.156 in4 mm

Typical Applications

N/A General Purpose Air

Weight

N/A 0.5 lb