COMPANY HEADER
Print Back
TS0604G-20 Tubing, 6 mm 0.D. Soft NYL
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TS0604G-20

Color

N/A Green

Hardness

N/A Shore D 70

Fluid Type

N/A Air

Length

N/A 20 m

Operating Temperature [Min]

N/A -4 ºF

Minimum Bend Radius

N/A 15 mm

Operating Pressure at Room Temperature

N/A 145 psi

Physical Resistance

N/A Abrasion Chemical Impact Thermal

Tube Inside Diameter

N/A 0.158 in4 mm

Tube Material

N/A Nylon 11 + Nylon 12

Tube Outside Diameter

N/A 0.236 in6 mm

Typical Applications

N/A General Purpose Air

Weight

N/A 0.69 lb