Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A TRB1075Y-100 |
Color |
N/A Yellow |
Fluid Type |
N/A Air Water |
Hardness |
N/A Shore D 53 |
Length |
N/A 100 m |
Tube Inside Diameter |
N/A 0.295 in7.5 mm |
Tube Outside Diameter |
N/A 0.394 in10 mm |
Inside Tube Material |
N/A Nylon 11 (Inner) / PVC (Outer) |
Typical Applications |
N/A Flame Resistance General Purpose Air/Water |
Weight |
N/A 20.86 lb |