COMPANY HEADER
Print Back
TRB1209B-100
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TRB1209B-100

Color

N/A Black

Fluid Type

N/A Air Water

Shore D Hardness

N/A 53 duro

Length

N/A 100 m

Tube Inside Diameter

N/A 0.354 in9 mm

Tube Outside Diameter

N/A 0.472 in12 mm

Inside Tube Material

N/A Nylon 11

Outside Tube Material

N/A Polyvinyl Chloride (PVC)

Typical Applications

N/A Flame Resistance General Purpose Air/Water

Weight

N/A 26.85 lb