COMPANY HEADER
Print Back
TRBU0604Y-100
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TRBU0604Y-100

Color

N/A Yellow

Fluid Type

N/A Air Water

Hardness

N/A Shore A 95

Length

N/A 100 m

Tube Inside Diameter

N/A 0.156 in4 mm

Tube Outside Diameter

N/A 0.236 in6 mm

Inside Tube Material

N/A Polyurethane (Inner) / Polyolefin Resin (Outer)

Typical Applications

N/A Flame Resistance General Purpose Air/Water

Weight

N/A 13.04 lb