COMPANY HEADER
Print Back
TRBU1208R-20
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TRBU1208R-20

Color

N/A Red

Fluid Type

N/A Air Water

Hardness

N/A Shore A 95

Length

N/A 20 m

Tube Inside Diameter

N/A 0.315 in8 mm

Tube Outside Diameter

N/A 0.472 in12 mm

Inside Tube Material

N/A Polyurethane (Inner) / Polyolefin Resin (Outer)

Typical Applications

N/A Flame Resistance General Purpose Air/Water