COMPANY HEADER
Print Back
TRTU0805BU-100
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TRTU0805BU-100

Color

N/A Blue

Fluid Type

N/A Air Water

Length

N/A 100 m

Tube Inside Diameter

N/A 0.197 in5 mm

Tube Outside Diameter

N/A 0.313 in8 mm

Inside Tube Material

N/A Polyurethane

Outside Tube Material

N/A Flame Retardant Polyolefin

Middle Tube Material

N/A Polyolefin Resin

Typical Applications

N/A Flame Resistance General Purpose Air/Water