COMPANY HEADER
Print Back
AD03-D05-VA-AB Valve Adapter
Unit of Measure

Specifications

Supplier Name

N/A Daman Products Company Inc

Manufacturer Part Number

N/A AD03D05VAAB

Prop 65

N/A Yes

Height

N/A 1-1/2 in

Material

N/A Aluminum

Maximum Pressure

N/A 3000 psi

Port Configuration

N/A A & B Ports - Aligned

Valve Pattern

N/A D03 Valve to D05 Manifold

Features & Benefits

Features & Benefits

N/A Used to adapt one size valve to another size sub plate or manifold.