COMPANY HEADER
Print
Back
All Categories
>
SMC®
>
Hydraulics
>
Hydraulic Valves
>
Valve Adapters and Tapping Plates
>
Daman Valve Adapters
> Item # 02892143
Item # 02892143, Daman 1-1/2 Inch (in) Height Valve Adapter
List Price
QUOTE
DD05D08VAAB Valve Adapter
Unit of Measure
Imperial
Metric
Both
Specifications
|
Features & Benefits
Specifications
Supplier Name
N/A
Daman Products Company Inc
Manufacturer Part Number
N/A
DD05D08VAAB
Prop 65
N/A
Yes
Height
N/A
1-1/2 in
Material
N/A
Ductile Iron
Maximum Pressure
N/A
5000 psi
Port Configuration
N/A
A & B Ports - Aligned
Valve Pattern
N/A
D05 Valve to D08 Manifold
Features & Benefits
Features & Benefits
N/A
Used to adapt one size valve to another size sub plate or manifold.