Supplier Name |
N/A Smith Bearing Company |
Manufacturer Part Number |
N/A FYR-7 |
Bearing Element |
N/A Tapered Rollers |
Bore Diameter |
N/A 2-3/4 in |
Flange Diameter |
N/A 7.9375 in |
Flange Thickness |
N/A 0.7183 in |
Radial Dynamic Load Capacity |
N/A 42400 lb |
Radial Static Load Capacity |
N/A 17400 lb |
Roller Diameter |
N/A 7.0000 in |
Roller Material |
N/A Steel |
Roller Shape |
N/A Single Flanged |
Roller Width |
N/A 3.75 in |
General Information |
N/A SMITH-TRAX® special duty track roller bearings are machined from high-alloy steel and are case-hardened for maximum longevity. These bearings are fitted with deep-groove ball bearings or tapered roller bearings to handle both high radial and thrust load applications. |