COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Bore Diameter

Flange Diameter

Flange Thickness

Radial Dynamic Load Capacity

N/A Smith Bearing 3.9375 Inch (in) Flange Diameter Yoke Roller N/A 1.0000 in N/A 3.9375 in N/A 0.5938 in N/A 14300 lb
N/A Smith Bearing 4.4375 Inch (in) Flange Diameter Yoke Roller N/A 1.1250 in N/A 4.4375 in N/A 0.5938 in N/A 17600 lb
N/A Smith Bearing 4.1875 Inch (in) Flange Diameter Yoke Roller N/A 1.0000 in N/A 4.1875 in N/A 0.5938 in N/A 14300 lb
N/A Smith Bearing 4.9375 Inch (in) Flange Diameter Yoke Roller N/A 1-1/4 in N/A 4.9375 in N/A 4.9375 in N/A 17600 lb
N/A Smith Bearing 5.9375 Inch (in) Flange Diameter Yoke Roller N/A 1-3/4 in N/A 5.9375 in N/A 0.7188 in N/A 33300 lb
N/A Smith Bearing 6.9375 Inch (in) Flange Diameter Yoke Roller N/A 2-1/4 in N/A 6.9375 in N/A 0.7188 in N/A 35800 lb
N/A Smith Bearing 7.9375 Inch (in) Flange Diameter Yoke Roller N/A 2-3/4 in N/A 7.9375 in N/A 0.7183 in N/A 42400 lb
N/A Smith Bearing 8.9375 Inch (in) Flange Diameter Yoke Roller N/A 3.2550 in N/A 8.9375 in N/A 0.7183 in N/A 83700 lb
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1