COMPANY HEADER
Print Back
Nook Double Bearing Supports
Unit of Measure
1 

Item #

Item Name

Manufacturer Part Number

Number of Bolts

Bolt Size

Nominal Screw Diameter

01072094 N/A Nook 12 Millimeter (mm) Nominal Screw Diameter Double Bearing Support N/A EZM-3012 N/A 2 N/A 3/8 × 1-3/4 in N/A 12 mm
01502214 N/A Nook 8 Millimeter (mm) Nominal Screw Diameter Double Bearing Support N/A EZM-1008 N/A 2 N/A 1/4 × 1-3/8 in N/A 8 mm
01502215 N/A Nook 17 Millimeter (mm) Nominal Screw Diameter Double Bearing Support N/A EZM-3017 N/A 2 N/A 1/2 × 2-1/4 in N/A 17 mm
01630199 N/A Nook 45 Millimeter (mm) Nominal Screw Diameter Double Bearing Support N/A EZM-3045 N/A 4 N/A 1 x 5 in N/A 45 mm
02094593 N/A Nook 9 Millimeter (mm) Nominal Screw Diameter Double Bearing Support N/A EZM-1009 N/A 2 N/A 5/16 × 2 in N/A 9 mm
02094594 N/A Nook 20 Millimeter (mm) Nominal Screw Diameter Double Bearing Support N/A EZM-2020 N/A 2 N/A 5/8 × 2-1/2 in N/A 20 mm
02094595 N/A Nook 30 Millimeter (mm) Nominal Screw Diameter Double Bearing Support N/A EZM-2030 N/A 2 N/A 7/8 × 3-1/4 in N/A 30 mm
02094598 N/A Nook 25 Millimeter (mm) Nominal Screw Diameter Double Bearing Support N/A EZM-3025 N/A 2 N/A 7/8 × 3-1/4 in N/A 25 mm
03585864 N/A Nook 15 Millimeter (mm) Nominal Screw Diameter Double Bearing Support N/A EZM-3015 N/A 2 N/A 3/8 × 2-1/8 in N/A 15 mm
04277965 N/A Nook 10 Millimeter (mm) Nominal Screw Diameter Double Bearing Support N/A EZM-3010 N/A 2 N/A 5/16 × 2 in N/A 10 mm
04341266 N/A Nook 60 Millimeter (mm) Nominal Screw Diameter Double Bearing Support N/A EZM-3060 N/A 4 N/A 1 x 5 in N/A 60 mm
06111407 N/A Nook 9 Millimeter (mm) Nominal Screw Diameter Double Bearing Support N/A EZM-1009-23 N/A N/A N/A 9 mm
06111413 N/A Nook 2 Millimeter (mm) Nominal Screw Diameter Double Bearing Support N/A EZM-3012-34 N/A N/A N/A 2 mm
06111416 N/A Nook 5 Millimeter (mm) Nominal Screw Diameter Double Bearing Support N/A EZM-3025-42 N/A N/A N/A 5 mm
Unit of Measure
1