COMPANY HEADER
Print Back
Nook Single Bearing Supports
Unit of Measure
1 

Item #

Item Name

Manufacturer Part Number

Number of Bolts

Bolt Size

Nominal Screw Diameter

02094600 N/A Nook 12 Millimeter (mm) Nominal Screw Diameter Single Bearing Support N/A EZM-4012 N/A 2 N/A 3/8 × 1-3/4 in N/A 12 mm
02094601 N/A Nook 17 Millimeter (mm) Nominal Screw Diameter Single Bearing Support N/A EZM-4017 N/A 2 N/A 1/2 × 2-1/4 in N/A 17 mm
02094602 N/A Nook 20 Millimeter (mm) Nominal Screw Diameter Single Bearing Support N/A EZM-4020 N/A 2 N/A 5/8 × 2-1/2 in N/A 20 mm
02094603 N/A Nook 25 Millimeter (mm) Nominal Screw Diameter Single Bearing Support N/A EZM-4025 N/A 2 N/A 7/8 × 3-1/4 in N/A 25 mm
02094604 N/A Nook 30 Millimeter (mm) Nominal Screw Diameter Single Bearing Support N/A EZM-4030 N/A 2 N/A 7/8 × 3-1/4 in N/A 30 mm
04277966 N/A Nook 10 Millimeter (mm) Nominal Screw Diameter Single Bearing Support N/A EZM-4010 N/A 2 N/A 5/16 × 2 in N/A 10 mm
05650335 N/A Nook 15 Millimeter (mm) Nominal Screw Diameter Single Bearing Support N/A EZM-4015 N/A 2 N/A 3/8 × 2-1/8 in N/A 15 mm
06111724 N/A Nook 8 Millimeter (mm) Nominal Screw Diameter Single Bearing Support N/A EZM-4008 N/A 2 N/A 1/4 × 1-3/8 in N/A 8 mm
Unit of Measure
1