Item # |
Item Name |
Dynamic Load Capacity |
Maximum Speed |
Outside Diameter |
Overall Width |
---|---|---|---|---|---|
02664803 | N/A RBC® 3.5 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing | N/A 96700 lbf | N/A 100 rpm | N/A 4.38 in | N/A 1.25 in |
02664804 | N/A RBC® 3.75 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing | N/A 103000 lbf | N/A 100 rpm | N/A 4.63 in | N/A 1.25 in |
02664805 | N/A RBC® 4 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing | N/A 109000 lbf | N/A 100 rpm | N/A 4.88 in | N/A 1.25 in |
02664806 | N/A RBC® 0.25 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing | N/A 2870 lbf | N/A 100 rpm | N/A 0.94 in | N/A 0.3750 in |
02664807 | N/A RBC® 0.31 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing | N/A 4070 lbf | N/A 100 rpm | N/A 1.06 in | N/A 0.437 in |
02664808 | N/A RBC® 0.38 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing | N/A 4530 lbf | N/A 100 rpm | N/A 1.19 in | N/A 0.562 in |
02664809 | N/A RBC® 0.44 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing | N/A 5870 lbf | N/A 100 rpm | N/A 1.31 in | N/A 0.625 in |
02664810 | N/A RBC® 0.5 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing | N/A 8670 lbf | N/A 100 rpm | N/A 1.50 in | N/A 0.7500 in |
02664811 | N/A RBC® 0.63 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing | N/A 15500 lbf | N/A 100 rpm | N/A 1.75 in | N/A 1 in |
02664812 | N/A RBC® 0.75 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing | N/A 20000 lbf | N/A 100 rpm | N/A 1.88 in | N/A 1.125 in |
02664814 | N/A RBC® 0.88 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing | N/A 25800 lbf | N/A 100 rpm | N/A 2.13 in | N/A 1.25 in |
02664815 | N/A RBC® 1 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing | N/A 28700 lbf | N/A 100 rpm | N/A 2.2500 in | N/A 1.25 in |
02664816 | N/A RBC® 1.25 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing | N/A 31400 lbf | N/A 100 rpm | N/A 2.50 in | N/A 1.25 in |
02664817 | N/A RBC® 1.5 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing | N/A 36600 lbf | N/A 100 rpm | N/A 2.75 in | N/A 1.25 in |
02664818 | N/A RBC® 2 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing | N/A 47100 lbf | N/A 100 rpm | N/A 3.25 in | N/A 1.25 in |
02664819 | N/A RBC® 0.19 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing | N/A 1200 lbf | N/A 100 rpm | N/A 0.75 in | N/A 0.312 in |
02664820 | N/A RBC® 0.25 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing | N/A 1910 lbf | N/A 100 rpm | N/A 0.88 in | N/A 0.3750 in |
02664821 | N/A RBC® 0.38 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing | N/A 3600 lbf | N/A 100 rpm | N/A 1.06 in | N/A 0.5000 in |
02664822 | N/A RBC® 0.5 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing | N/A 5780 lbf | N/A 100 rpm | N/A 1.31 in | N/A 0.625 in |
02664823 | N/A RBC® 0.63 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing | N/A 8530 lbf | N/A 100 rpm | N/A 1.50 in | N/A 0.7500 in |
02664824 | N/A RBC® 0.75 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing | N/A 14200 lbf | N/A 100 rpm | N/A 1.75 in | N/A 1 in |
02664825 | N/A RBC® 0.88 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing | N/A 19300 lbf | N/A 100 rpm | N/A 2.0000 in | N/A 1.125 in |
02664826 | N/A RBC® 1.25 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing | N/A 25300 lbf | N/A 100 rpm | N/A 2.50 in | N/A 1.25 in |
02664827 | N/A RBC® 0.19 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing | N/A 1200 lbf | N/A 100 rpm | N/A 0.75 in | N/A 0.312 in |
02664828 | N/A RBC® 0.25 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing | N/A 1910 lbf | N/A 100 rpm | N/A 0.88 in | N/A 0.3750 in |