COMPANY HEADER
Print Back
AMI 5/8 Inch (in) Bore Diameter Ball Bearing Cartridge (03771903)
Unit of Measure
1 2 3 4 5 

Item #

Item Name

Bore Diameter

Duty Type

Expansion Type

Housing Material

03774544 N/A AMI 1 Inch (in) Bore Diameter Ball Bearing Cartridge N/A 1 in N/A Normal Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
03769064 N/A AMI 1-1/8 Inch (in) Bore Diameter Ball Bearing Cartridge N/A 1-1/8 in N/A Normal Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
03771935 N/A AMI 1-3/16 Inch (in) Bore Diameter Ball Bearing Cartridge N/A 1-3/16 in N/A Normal Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
03769066 N/A AMI 1-1/4 Inch (in) Bore Diameter Ball Bearing Cartridge N/A 1-1/4 in N/A Normal Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
03769068 N/A AMI 1-1/4 Inch (in) Bore Diameter Ball Bearing Cartridge N/A 1-1/4 in N/A Normal Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
03769070 N/A AMI 1-3/8 Inch (in) Bore Diameter Ball Bearing Cartridge N/A 1-3/8 in N/A Normal Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
03771936 N/A AMI 1-7/16 Inch (in) Bore Diameter Ball Bearing Cartridge N/A 1-7/16 in N/A Normal Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
03769072 N/A AMI 1-1/2 Inch (in) Bore Diameter Ball Bearing Cartridge N/A 1-1/2 in N/A Normal Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
03773260 N/A AMI 1-11/16 Inch (in) Bore Diameter Ball Bearing Cartridge N/A 1-11/16 in N/A Normal Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
03769074 N/A AMI 1-3/4 Inch (in) Bore Diameter Ball Bearing Cartridge N/A 1-3/4 in N/A Normal Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
03773261 N/A AMI 1-15/16 Inch (in) Bore Diameter Ball Bearing Cartridge N/A 1-15/16 in N/A Normal Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
03774546 N/A AMI 2 Inch (in) Bore Diameter Ball Bearing Cartridge N/A 2 in N/A Normal Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
03774547 N/A AMI 2 Inch (in) Bore Diameter Ball Bearing Cartridge N/A 2 in N/A Normal Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
03771937 N/A AMI 2-3/16 Inch (in) Bore Diameter Ball Bearing Cartridge N/A 2-3/16 in N/A Normal Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
03771938 N/A AMI 2-7/16 Inch (in) Bore Diameter Ball Bearing Cartridge N/A 2-7/16 in N/A Normal Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
Unit of Measure
1 2 3 4 5