Item # |
Item Name |
End 1 Size |
End 1 Thread Type |
End 1 Thread Size |
Material |
|---|---|---|---|---|---|
| 00339217 | N/A Brennan 1/8 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut | N/A 1/8 in | N/A Society of Automotive Engineers (SAE) | N/A 5/16-24 | N/A Steel |
| 00317521 | N/A Brennan 1/8 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut | N/A 1/8 in | N/A Society of Automotive Engineers (SAE) | N/A 5/16-24 | N/A Stainless Steel |
| 00339216 | N/A Brennan 3/16 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut | N/A 3/16 in | N/A Society of Automotive Engineers (SAE) | N/A 3/8-24 | N/A Steel |
| 00317527 | N/A Brennan 1/4 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut | N/A 1/4 in | N/A Society of Automotive Engineers (SAE) | N/A 7/16-20 | N/A Stainless Steel |
| 00317413 | N/A Brennan 5/16 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut | N/A 5/16 in | N/A Society of Automotive Engineers (SAE) | N/A 1/2-20 | N/A Steel |
| 00317530 | N/A Brennan 5/16 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut | N/A 5/16 in | N/A Society of Automotive Engineers (SAE) | N/A 1/2-20 | N/A Stainless Steel |
| 00317539 | N/A Brennan 5/8 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut | N/A 5/8 in | N/A Society of Automotive Engineers (SAE) | N/A 7/8-14 | N/A Stainless Steel |
| 00317543 | N/A Brennan 3/4 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut | N/A 3/4 in | N/A Society of Automotive Engineers (SAE) | N/A 1-1/16-12 | N/A Stainless Steel |
| 00317468 | N/A Brennan 7/8 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut | N/A 7/8 in | N/A Society of Automotive Engineers (SAE) | N/A 1-3/16-12 | N/A Steel |
| 00317547 | N/A Brennan 1 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut | N/A 1 in | N/A Society of Automotive Engineers (SAE) | N/A 1-5/16-12 | N/A Stainless Steel |
| 00317550 | N/A Brennan 1-1/4 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut | N/A 1-1/4 in | N/A Society of Automotive Engineers (SAE) | N/A 1-5/8-12 | N/A Stainless Steel |
| 00317553 | N/A Brennan 1-1/2 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut | N/A 1-1/2 in | N/A Society of Automotive Engineers (SAE) | N/A 1-7/8-12 | N/A Stainless Steel |
| 02567266 | N/A Brennan 2 in Joint Industry Council (JIC) 37 Degree Flare End Style Nut | N/A 2 in | N/A Society of Automotive Engineers (SAE) | N/A 2-1/2-12 | N/A Stainless Steel |