COMPANY HEADER
Print Back
Brennan 3/16 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare End Style Cap (00317524)
Unit of Measure
1 2 

Item #

Item Name

End 1 Size

End 1 Style

End 1 Thread Size

Material

00317873 N/A Brennan 5/8 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut N/A 5/8 in N/A Joint Industry Council (JIC) 37º Flare N/A 7/8-14 N/A Steel
00317512 N/A Brennan 2 in Joint Industry Council (JIC) 37 Degree Flare End Style Nut N/A 2 in N/A Joint Industry Council (JIC) 37º Flare N/A 2-1/2-12 N/A Steel
00317956 N/A Brennan 1/4 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut N/A 1/4 in N/A Joint Industry Council (JIC) 37º Flare N/A 7/16-20 N/A Steel
00317961 N/A Brennan 5/16 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut N/A 5/16 in N/A Joint Industry Council (JIC) 37º Flare N/A 1/2-20 N/A Steel
00317966 N/A Brennan 3/8 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut N/A 3/8 in N/A Joint Industry Council (JIC) 37º Flare N/A 9/16-18 N/A Steel
00317971 N/A Brennan 1/2 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut N/A 1/2 in N/A Joint Industry Council (JIC) 37º Flare N/A 3/4-16 N/A Steel
00317977 N/A Brennan 5/8 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut N/A 5/8 in N/A Joint Industry Council (JIC) 37º Flare N/A 7/8-14 N/A Steel
00317982 N/A Brennan 3/4 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut N/A 3/4 in N/A Joint Industry Council (JIC) 37º Flare N/A 1-1/16-12 N/A Steel
00317990 N/A Brennan 1 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut N/A 1 in N/A Joint Industry Council (JIC) 37º Flare N/A 1-5/16-12 N/A Steel
00317995 N/A Brennan 1-1/4 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut N/A 1-1/4 in N/A Joint Industry Council (JIC) 37º Flare N/A 1-5/8-12 N/A Steel
00317998 N/A Brennan 1-1/2 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut N/A 1-1/2 in N/A Joint Industry Council (JIC) 37º Flare N/A 1-7/8-12 N/A Steel
00310802 N/A Brennan 1/4 Inch (in) Flat Face O-Ring End Style Nut N/A 1/4 in N/A Flat Face O-Ring N/A N/A Steel
00310804 N/A Brennan 3/8 Inch (in) Flat Face O-Ring End Style Nut N/A 3/8 in N/A Flat Face O-Ring N/A N/A Steel
00310806 N/A Brennan 1/2 Inch (in) Flat Face O-Ring End Style Nut N/A 1/2 in N/A Flat Face O-Ring N/A N/A Steel
00361033 N/A Brennan 5/8 Inch (in) Flat Face O-Ring End Style Nut N/A 5/8 in N/A Flat Face O-Ring N/A N/A Steel
00361035 N/A Brennan 3/4 Inch (in) Flat Face O-Ring End Style Nut N/A 3/4 in N/A Flat Face O-Ring N/A N/A Steel
00361037 N/A Brennan 1 Inch (in) Flat Face O-Ring End Style Nut N/A 1 in N/A Flat Face O-Ring N/A N/A Steel
00361039 N/A Brennan 1-1/4 Inch (in) Flat Face O-Ring End Style Nut N/A 1-1/4 in N/A Flat Face O-Ring N/A N/A Steel
00264360 N/A Brennan 1-1/2 Inch (in) Flat Face O-Ring End Style Nut N/A 1-1/2 in N/A Flat Face O-Ring N/A N/A Steel
Unit of Measure
1 2