COMPANY HEADER
Print Back
Climax Metal 24 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling with Keyway (06707941)
Unit of Measure
1 2 

Item #

Item Name

Bore - Side 1

Outside Diameter

Overall Length

Screw Thread Size

07029113 N/A Climax Metal 77 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling with Keyway N/A 40 mm N/A 77 mm N/A 108 mm N/A M8 x 25
Unit of Measure
1 2