Item # |
Item Name |
Bore - Side 1 |
Outside Diameter |
Overall Length |
Screw Thread Size |
---|---|---|---|---|---|
07029584 | N/A Climax Metal 2.6250 Inch (in) Outside Diameter and 3.875 Inch (in) Overall Length One-Piece Clamping Coupling | N/A 1.5000 in | N/A 2-5/8 in | N/A 3.8750 in | N/A 5/16-24 x 1 in |
07034035 | N/A Climax Metal 1.8750 Inch (in) Outside Diameter and 3.125 Inch (in) Overall Length One-Piece Clamping Coupling | N/A 1.1250 in | N/A 1.8750 in | N/A 3.1250 in | N/A 1/4-28 x 5/8 in |
07034036 | N/A Climax Metal 2.1250 Inch (in) Outside Diameter and 3.250 Inch (in) Overall Length One-Piece Clamping Coupling | N/A 1.2500 in | N/A 2.1250 in | N/A 3.2500 in | N/A 1/4-28 x 3/4 in |
07034037 | N/A Climax Metal 2.2500 Inch (in) Outside Diameter and 3.50 Inch (in) Overall Length One-Piece Clamping Coupling | N/A 1.3750 in | N/A 2.2500 in | N/A 3.5000 in | N/A 1/4-28 x 3/4 in |
07034038 | N/A Climax Metal 2.6250 Inch (in) Outside Diameter and 3.875 Inch (in) Overall Length One-Piece Clamping Coupling | N/A 1.5000 in | N/A 2-5/8 in | N/A 3.8750 in | N/A 5/16-24 x 1 in |
07034039 | N/A Climax Metal 3.1250 Inch (in) Outside Diameter and 4.500 Inch (in) Overall Length One-Piece Clamping Coupling | N/A 1.7500 in | N/A 3.1250 in | N/A 4-1/2 in | N/A 3/8-24 x 1 in |
07034104 | N/A Climax Metal 1.7500 Inch (in) Outside Diameter and 3.000 Inch (in) Overall Length One-Piece Clamping Coupling | N/A 1.0000 in | N/A 1.75 in | N/A 3.0000 in | N/A 1/4-28 x 5/8 in |
07030510 | N/A Climax Metal 1.6250 Inch (in) Outside Diameter and 2.500 Inch (in) Overall Length One-Piece Clamping Coupling | N/A 0.8750 in | N/A 1.6250 in | N/A 2-1/2 in | N/A 1/4-28 x 5/8 in |
07030630 | N/A Climax Metal 1.5000 Inch (in) Outside Diameter and 2.250 Inch (in) Overall Length One-Piece Clamping Coupling | N/A 0.7500 in | N/A 1.50 in | N/A 2.2500 in | N/A 1/4-28 x 5/8 in |
07034129 | N/A Climax Metal 0.8750 Inch (in) Outside Diameter and 1.375 Inch (in) Overall Length One-Piece Clamping Coupling | N/A 0.3750 in | N/A 0.8750 in | N/A 1.3750 in | N/A 6-32 x 3/8 in |
07030573 | N/A Climax Metal 1.1250 Inch (in) Outside Diameter and 1.750 Inch (in) Overall Length One-Piece Clamping Coupling | N/A 0.5000 in | N/A 1.1250 in | N/A 1.7500 in | N/A 8-32 x 1/2 in |
07030600 | N/A Climax Metal 1.3125 Inch (in) Outside Diameter and 2.000 Inch (in) Overall Length One-Piece Clamping Coupling | N/A 0.6250 in | N/A 1.3125 in | N/A 2.0000 in | N/A 10-32 x 1/2 in |
07030588 | N/A Climax Metal 1.5000 Inch (in) Outside Diameter and 2.250 Inch (in) Overall Length One-Piece Clamping Coupling | N/A 0.7500 in | N/A 1.50 in | N/A 2.2500 in | N/A 1/4-28 x 5/8 in |
07034198 | N/A Climax Metal 1.7500 Inch (in) Outside Diameter and 3.000 Inch (in) Overall Length One-Piece Clamping Coupling | N/A 1.0000 in | N/A 1.75 in | N/A 3.0000 in | N/A 1/4-28 x 5/8 in |
07029591 | N/A Climax Metal 2.2500 Inch (in) Outside Diameter and 3.5000 Inch (in) Overall Length One-Piece Clamping Coupling | N/A 1.3750 in | N/A 2.2500 in | N/A 3.5000 in | N/A 1/4-28 x 3/4 in |
07029580 | N/A Climax Metal 2.6250 Inch (in) Outside Diameter and 3.8750 Inch (in) Overall Length One-Piece Clamping Coupling | N/A 1.5000 in | N/A 2-5/8 in | N/A 3.8750 in | N/A 5/16-24 x 1 in |
07030618 | N/A Climax Metal 1.5000 Inch (in) Outside Diameter and 2.2500 Inch (in) Overall Length One-Piece Clamping Coupling | N/A 0.7500 in | N/A 1.50 in | N/A 2.2500 in | N/A 1/4-28 x 5/8 in |
07034044 | N/A Climax Metal 1.8750 Inch (in) Outside Diameter and 3.1250 Inch (in) Overall Length One-Piece Clamping Coupling | N/A 1.1250 in | N/A 1.8750 in | N/A 3.1250 in | N/A 1/4-28 x 5/8 in |
07034045 | N/A Climax Metal 2.2500 Inch (in) Outside Diameter and 3.5000 Inch (in) Overall Length One-Piece Clamping Coupling | N/A 1.3750 in | N/A 2.2500 in | N/A 3.5000 in | N/A 1/4-28 x 3/4 in |
07034046 | N/A Climax Metal 2.6250 Inch (in) Outside Diameter and 3.8750 Inch (in) Overall Length One-Piece Clamping Coupling | N/A 1.5000 in | N/A 2-5/8 in | N/A 3.8750 in | N/A 5/16-24 x 1 in |
07034105 | N/A Climax Metal 0.8750 Inch (in) Outside Diameter and 1.3750 Inch (in) Overall Length One-Piece Clamping Coupling | N/A 0.3750 in | N/A 0.8750 in | N/A 1.3750 in | N/A 6-32 x 3/8 in |
07034106 | N/A Climax Metal 1.1250 Inch (in) Outside Diameter and 1.7500 Inch (in) Overall Length One-Piece Clamping Coupling | N/A 0.5000 in | N/A 1.1250 in | N/A 1.7500 in | N/A 8-32 x 1/2 in |
07034107 | N/A Climax Metal 1.5000 Inch (in) Outside Diameter and 2.2500 Inch (in) Overall Length One-Piece Clamping Coupling | N/A 0.7500 in | N/A 1.50 in | N/A 2.2500 in | N/A 1/4-28 x 5/8 in |
07034108 | N/A Climax Metal 1.3125 Inch (in) Outside Diameter and 2.0000 Inch (in) Overall Length One-Piece Clamping Coupling | N/A 0.6250 in | N/A 1.3125 in | N/A 2.0000 in | N/A 10-32 x 1/2 in |
07034109 | N/A Climax Metal 2.0625 Inch (in) Outside Diameter and 3.2500 Inch (in) Overall Length One-Piece Clamping Coupling | N/A 1.2500 in | N/A 2.0625 in | N/A 3.2500 in | N/A 1/4-28 x 5/8 in |