COMPANY HEADER
Print Back
Climax Metal 1.1250 Inch (in) Outside Diameter and 1.750 Inch (in) Overall Length One-Piece Clamping Coupling (05189315)
Unit of Measure
1 2 3 

Item #

Item Name

Bore - Side 1

Outside Diameter

Overall Length

Screw Thread Size

05189315 N/A Climax Metal 1.1250 Inch (in) Outside Diameter and 1.750 Inch (in) Overall Length One-Piece Clamping Coupling N/A 0.5000 in N/A 1.1250 in N/A 1.7500 in N/A 8-32 x 1/2 in
05189317 N/A Climax Metal 1.3125 Inch (in) Outside Diameter and 2.000 Inch (in) Overall Length One-Piece Clamping Coupling N/A 0.6250 in N/A 1.3125 in N/A 2.0000 in N/A 10-32 x 1/2 in
05189319 N/A Climax Metal 1.5000 Inch (in) Outside Diameter and 2.250 Inch (in) Overall Length One-Piece Clamping Coupling N/A 0.7500 in N/A 1.50 in N/A 2.2500 in N/A 1/4-28 x 5/8 in
05189321 N/A Climax Metal 1.6250 Inch (in) Outside Diameter and 2.500 Inch (in) Overall Length One-Piece Clamping Coupling N/A 0.8750 in N/A 1.6250 in N/A 2-1/2 in N/A 1/4-28 x 5/8 in
05189323 N/A Climax Metal 1.7500 Inch (in) Outside Diameter and 3.000 Inch (in) Overall Length One-Piece Clamping Coupling N/A 1.0000 in N/A 1.75 in N/A 3.0000 in N/A 1/4-28 x 5/8 in
06897363 N/A Climax Metal 2.5000 Inch (in) Outside Diameter and 3.625 Inch (in) Overall Length One-Piece Clamping Coupling N/A 1.3750 in N/A 2.50 in N/A 3.6250 in N/A 1/4-28 x 3/4 in
04171559 N/A Climax Metal 1.8750 Inch (in) Outside Diameter and 3.125 Inch (in) Overall Length One-Piece Clamping Coupling N/A 1.1250 in N/A 1.8750 in N/A 3.1250 in N/A 1/4-28 x 5/8 in
00950258 N/A Climax Metal 0.6875 Inch (in) Outside Diameter and 1.125 Inch (in) Overall Length One-Piece Clamping Coupling N/A 0.2500 in N/A 0.6875 in N/A 1.1250 in N/A 4-40 x 3/8 in
00950298 N/A Climax Metal 0.8750 Inch (in) Outside Diameter and 1.375 Inch (in) Overall Length One-Piece Clamping Coupling N/A 0.3750 in N/A 0.8750 in N/A 1.3750 in N/A 6-32 x 3/8 in
00950339 N/A Climax Metal 1.1250 Inch (in) Outside Diameter and 1.750 Inch (in) Overall Length One-Piece Clamping Coupling N/A 0.5000 in N/A 1.1250 in N/A 1.7500 in N/A 8-32 x 1/2 in
00950381 N/A Climax Metal 1.3125 Inch (in) Outside Diameter and 2.000 Inch (in) Overall Length One-Piece Clamping Coupling N/A 0.6250 in N/A 1.3125 in N/A 2.0000 in N/A 10-32 x 1/2 in
00950409 N/A Climax Metal 1.5000 Inch (in) Outside Diameter and 2.250 Inch (in) Overall Length One-Piece Clamping Coupling N/A 0.7500 in N/A 1.50 in N/A 2.2500 in N/A 1/4-28 x 5/8 in
00950451 N/A Climax Metal 1.6250 Inch (in) Outside Diameter and 2.500 Inch (in) Overall Length One-Piece Clamping Coupling N/A 0.8750 in N/A 1.6250 in N/A 2-1/2 in N/A 1/4-28 x 5/8 in
00950509 N/A Climax Metal 1.7500 Inch (in) Outside Diameter and 3.000 Inch (in) Overall Length One-Piece Clamping Coupling N/A 1.0000 in N/A 1.75 in N/A 3.0000 in N/A 1/4-28 x 5/8 in
00950526 N/A Climax Metal 2.0625 Inch (in) Outside Diameter and 3.250 Inch (in) Overall Length One-Piece Clamping Coupling N/A 1.2500 in N/A 2.0625 in N/A 3.2500 in N/A 1/4-28 x 3/4 in
00950543 N/A Climax Metal 2.2500 Inch (in) Outside Diameter and 3.50 Inch (in) Overall Length One-Piece Clamping Coupling N/A 1.3750 in N/A 2.2500 in N/A 3.5000 in N/A 1/4-28 x 3/4 in
00950559 N/A Climax Metal 0.6875 Inch (in) Outside Diameter and 1.1250 Inch (in) Overall Length One-Piece Clamping Coupling N/A 0.2500 in N/A 0.6875 in N/A 1.1250 in N/A 4-40 x 3/8 in
00950574 N/A Climax Metal 0.8750 Inch (in) Outside Diameter and 1.3750 Inch (in) Overall Length One-Piece Clamping Coupling N/A 0.3750 in N/A 0.8750 in N/A 1.3750 in N/A 6-32 x 3/8 in
00950591 N/A Climax Metal 1.1250 Inch (in) Outside Diameter and 1.7500 Inch (in) Overall Length One-Piece Clamping Coupling N/A 0.5000 in N/A 1.1250 in N/A 1.7500 in N/A 8-32 x 1/2 in
00950607 N/A Climax Metal 1.3125 Inch (in) Outside Diameter and 2.0000 Inch (in) Overall Length One-Piece Clamping Coupling N/A 0.6250 in N/A 1.3125 in N/A 2.0000 in N/A 10-32 x 1/2 in
00950630 N/A Climax Metal 1.5000 Inch (in) Outside Diameter and 2.2500 Inch (in) Overall Length One-Piece Clamping Coupling N/A 0.7500 in N/A 1.50 in N/A 2.2500 in N/A 1/4-28 x 5/8 in
00950645 N/A Climax Metal 1.7500 Inch (in) Outside Diameter and 3.0000 Inch (in) Overall Length One-Piece Clamping Coupling N/A 1.0000 in N/A 1.75 in N/A 3.0000 in N/A 1/4-28 x 5/8 in
00950660 N/A Climax Metal 2.0625 Inch (in) Outside Diameter and 3.2500 Inch (in) Overall Length One-Piece Clamping Coupling N/A 1.2500 in N/A 2.0625 in N/A 3.2500 in N/A 1/4-28 x 5/8 in
06707756 N/A Climax Metal 3.1250 Inch (in) Outside Diameter and 4.5000 Inch (in) Overall Length One-Piece Clamping Coupling N/A 1.7500 in N/A 3.1250 in N/A 4-1/2 in N/A 3/8-24 x 1 in
07034040 N/A Climax Metal 3.3750 Inch (in) Outside Diameter and 4.875 Inch (in) Overall Length One-Piece Clamping Coupling N/A 2.0000 in N/A 3.3750 in N/A 4.8750 in N/A 3/8-24 x 1 in
Unit of Measure
1 2 3