COMPANY HEADER
Print Back
Brennan 1/2 Inch (in) Male Pipe Rigid x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter (00310500)
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

End 1 Size

End 1 Thread Size

End 2 Size

End 2 Thread Size

02479373 N/A Brennan 1/4 Inch (in) Female British Standard Pipe Parallel x 1/4 Inch (in) Female British Standard Pipe Parallel End Style Straight Adapter N/A 1/4 in N/A 1/4-19 N/A 1/4 in N/A 1/4-19
02479375 N/A Brennan 3/8 Inch (in) Female British Standard Pipe Parallel x 1/4 Inch (in) Female British Standard Pipe Parallel End Style Straight Adapter N/A 3/8 in N/A 3/8-19 N/A 1/4 in N/A 1/4-19
02479377 N/A Brennan 3/8 Inch (in) Female British Standard Pipe Parallel x 3/8 Inch (in) Female British Standard Pipe Parallel End Style Straight Adapter N/A 3/8 in N/A 3/8-19 N/A 3/8 in N/A 3/8-19
03183016 N/A Brennan 1/2 Inch (in) Female British Standard Pipe Parallel x 3/8 Inch (in) Female British Standard Pipe Parallel End Style Straight Adapter N/A 1/2 in N/A 1/2-14 N/A 3/8 in N/A 3/8-19
02479379 N/A Brennan 1/2 Inch (in) Female British Standard Pipe Parallel x 1/2 Inch (in) Female British Standard Pipe Parallel End Style Straight Adapter N/A 1/2 in N/A 1/2-14 N/A 1/2 in N/A 1/2-14
02479381 N/A Brennan 3/4 Inch (in) Female British Standard Pipe Parallel x 3/4 Inch (in) Female British Standard Pipe Parallel End Style Straight Adapter N/A 3/4 in N/A 3/4-14 N/A 3/4 in N/A 3/4-14
02480829 N/A Brennan 1/4 Inch (in) Female Pipe Swivel x 1/8 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1/4 in N/A 1/4-18 N/A 1/8 in N/A 1/8-27
02480830 N/A Brennan 1/8 Inch (in) Female Pipe Swivel x 1/4 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1/8 in N/A 1/8-27 N/A 1/4 in N/A 1/4-18
02480537 N/A Brennan 1/4 Inch (in) Female Pipe Swivel x 1/4 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1/4 in N/A 1/4-18 N/A 1/4 in N/A 1/4-18
00473336 N/A Brennan 1/4 Inch (in) Female Pipe Swivel x 1/4 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1/4 in N/A 1/4-18 N/A 1/4 in N/A 1/4-18
00462357 N/A Brennan 3/8 Inch (in) Female Pipe Swivel x 1/4 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 3/8 in N/A 3/8-18 N/A 1/4 in N/A 1/4-18
02480831 N/A Brennan 1/4 Inch (in) Female Pipe Swivel x 3/8 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1/4 in N/A 1/4-18 N/A 3/8 in N/A 3/8-18
02480538 N/A Brennan 3/8 Inch (in) Female Pipe Swivel x 3/8 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 3/8 in N/A 3/8-18 N/A 3/8 in N/A 3/8-18
04622704 N/A Brennan 3/8 Inch (in) Female Pipe Swivel x 3/8 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 3/8 in N/A 3/8-18 N/A 3/8 in N/A 3/8-18
02750109 N/A Brennan 3/8 Inch (in) Female Pipe Swivel x 3/8 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 3/8 in N/A 3/8-18 N/A 3/8 in N/A 3/8-18
02176962 N/A Brennan 3/8 Inch (in) Female Pipe Swivel x 3/8 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 3/8 in N/A 3/8-18 N/A 3/8 in N/A 3/8-18
02480832 N/A Brennan 1/2 Inch (in) Female Pipe Swivel x 3/8 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1/2 in N/A 1/2-14 N/A 3/8 in N/A 3/8-18
02480833 N/A Brennan 3/8 Inch (in) Female Pipe Swivel x 1/2 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 3/8 in N/A 3/8-18 N/A 1/2 in N/A 1/2-14
02480540 N/A Brennan 1/2 Inch (in) Female Pipe Swivel x 1/2 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1/2 in N/A 1/2-14 N/A 1/2 in N/A 1/2-14
04159767 N/A Brennan 1/2 Inch (in) Female Pipe Swivel x 1/2 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1/2 in N/A 1/2-14 N/A 1/2 in N/A 1/2-14
00329280 N/A Brennan 1/2 Inch (in) Female Pipe Swivel x 1/2 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1/2 in N/A 1/2-14 N/A 1/2 in N/A 1/2-14
02480834 N/A Brennan 3/4 Inch (in) Female Pipe Swivel x 1/2 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 3/4 in N/A 3/4-14 N/A 1/2 in N/A 1/2-14
02666450 N/A Brennan 1/2 Inch (in) Female Pipe Swivel x 3/4 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1/2 in N/A 1/2-14 N/A 3/4 in N/A 3/4-14
01627187 N/A Brennan 3/4 Inch (in) Female Pipe Swivel x 3/4 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 3/4 in N/A 3/4-14 N/A 3/4 in N/A 3/4-14
02480835 N/A Brennan 1 Inch (in) Female Pipe Swivel x 3/4 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1 in N/A 1-11-1/2 N/A 3/4 in N/A 3/4-14
Unit of Measure
« 6 7 8 9 10 »