Item # |
Item Name |
End 1 Size |
End 2 Size |
Hex Size |
Material |
|---|---|---|---|---|---|
| 00324570 | N/A Brennan 1/2 Inch (in) Flareless Bite-Type Compression x 8 Millimeter (mm) Bite-Type Compression End Style Straight Tubing Fitting | N/A 1/2 in | N/A 8 mm | N/A 0.812 in | N/A Stainless Steel |
| 00324549 | N/A Brennan 1/4 Inch (in) Flareless Bite-Type Compression x 4 Millimeter (mm) Bite-Type Compression End Style Straight Tubing Fitting | N/A 1/4 in | N/A 4 mm | N/A 1/2 in | N/A Stainless Steel |
| 01471161 | N/A Brennan 1/2 Inch (in) Flareless Bite-Type Compression x 8 Millimeter (mm) Bite-Type Compression End Style Straight Tubing Fitting | N/A 1/2 in | N/A 8 mm | N/A 0.812 in | N/A Steel |
| 01471158 | N/A Brennan 3/8 Inch (in) Flareless Bite-Type Compression x 6 Millimeter (mm) Bite-Type Compression End Style Straight Tubing Fitting | N/A 3/8 in | N/A 6 mm | N/A 5/8 in | N/A Steel |