COMPANY HEADER
Print Back
Osborn Load Runners 3.5000 Inch (in) Roller Diameter Flanged Cam Follower (00088471)
Unit of Measure
1 2 

Item #

Item Name

Bearing Element

Flange Diameter

Flange Thickness

Radial Dynamic Load Capacity

02171216 N/A Osborn Load Runners 1.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A Balls - One Row N/A 1.3750 in N/A 0.2190 in N/A 630 lb
00088461 N/A Osborn Load Runners 3.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A Tapered Rollers N/A 3.9375 in N/A 0.5930 in N/A 14270 lb
00088443 N/A Osborn Load Runners 2.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A Balls - One Row N/A 2.6875 in N/A 0.5930 in N/A 3830 lb
02171215 N/A Osborn Load Runners 1.3750 Inch (in) Roller Diameter Flanged Cam Follower N/A Balls - One Row N/A 1.6875 in N/A 0.2190 in N/A 1350 lb
00088492 N/A Osborn Load Runners 6.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A Tapered Rollers N/A 6.9375 in N/A 0.7180 in N/A 35840 lb
03846768 N/A Osborn Load Runners 50 Millimeter (mm) Roller Diameter Flanged Cam Follower N/A Balls - One Row N/A 68 mm N/A 14 mm N/A 17020 N
00088456 N/A Osborn Load Runners 2.7500 Inch (in) Roller Diameter Flanged Cam Follower N/A Balls - One Row N/A 3.4375 in N/A 0.5930 in N/A 5190 lb
00088436 N/A Osborn Load Runners 1.7500 Inch (in) Roller Diameter Flanged Cam Follower N/A Balls - One Row N/A 2.4375 in N/A 0.3430 in N/A 2760 lb
Unit of Measure
1 2