Item # |
Item Name |
Bearing Element |
Flange Diameter |
Flange Thickness |
Radial Dynamic Load Capacity |
|---|---|---|---|---|---|
| 02171216 | N/A Osborn Load Runners 1.0000 Inch (in) Roller Diameter Flanged Cam Follower | N/A Balls - One Row | N/A 1.3750 in | N/A 0.2190 in | N/A 630 lb |
| 00088461 | N/A Osborn Load Runners 3.0000 Inch (in) Roller Diameter Flanged Cam Follower | N/A Tapered Rollers | N/A 3.9375 in | N/A 0.5930 in | N/A 14270 lb |
| 00088443 | N/A Osborn Load Runners 2.0000 Inch (in) Roller Diameter Flanged Cam Follower | N/A Balls - One Row | N/A 2.6875 in | N/A 0.5930 in | N/A 3830 lb |
| 02171215 | N/A Osborn Load Runners 1.3750 Inch (in) Roller Diameter Flanged Cam Follower | N/A Balls - One Row | N/A 1.6875 in | N/A 0.2190 in | N/A 1350 lb |
| 00088492 | N/A Osborn Load Runners 6.0000 Inch (in) Roller Diameter Flanged Cam Follower | N/A Tapered Rollers | N/A 6.9375 in | N/A 0.7180 in | N/A 35840 lb |
| 03846768 | N/A Osborn Load Runners 50 Millimeter (mm) Roller Diameter Flanged Cam Follower | N/A Balls - One Row | N/A 68 mm | N/A 14 mm | N/A 17020 N |
| 00088456 | N/A Osborn Load Runners 2.7500 Inch (in) Roller Diameter Flanged Cam Follower | N/A Balls - One Row | N/A 3.4375 in | N/A 0.5930 in | N/A 5190 lb |
| 00088436 | N/A Osborn Load Runners 1.7500 Inch (in) Roller Diameter Flanged Cam Follower | N/A Balls - One Row | N/A 2.4375 in | N/A 0.3430 in | N/A 2760 lb |