COMPANY HEADER
Print Back
PCI Procal Inc. SCCFE Series 2.0000 Inch (in) Roller Diameter Crowned Cam Follower (01470670)
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Radial Dynamic Load Capacity

Radial Static Load Capacity

Roller Diameter

Roller Width

07147225 N/A PCI Procal Inc. CTR Series 3.5000 Inch (in) Roller Diameter Crowned Cam Follower N/A 14300 lbf N/A 20000 lbf N/A 3.5000 in N/A 1.9400 in
07147228 N/A PCI Procal Inc. CTR Series 4.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 7393 lbf N/A 5036 lbf N/A 4.0000 in N/A 1.9400 in
07147227 N/A PCI Procal Inc. CTR Series 4.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 14300 lbf N/A 20000 lbf N/A 4.0000 in N/A 1.9400 in
07147229 N/A PCI Procal Inc. CTR Series 4.5000 Inch (in) Roller Diameter Crowned Cam Follower N/A 14300 lbf N/A 20000 lbf N/A 4.5000 in N/A 1.9400 in
07147230 N/A PCI Procal Inc. CTR Series 5.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 35870 lbf N/A 58400 lbf N/A 5.0000 in N/A 2.9400 in
07147231 N/A PCI Procal Inc. CTR Series 6.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 35830 lbf N/A 56200 lbf N/A 6.0000 in N/A 2.9400 in
07147232 N/A PCI Procal Inc. CTR Series 7.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 35830 lbf N/A 56200 lbf N/A 7.0000 in N/A 2.9400 in
04749980 N/A PCI Procal Inc. CTR Series 8.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 35830 lbf N/A 56200 lbf N/A 8.0000 in N/A 2.9400 in
07147213 N/A PCI Procal Inc. CTR Series 10.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 35830 lbf N/A 56200 lbf N/A 10.0000 in N/A 2.9400 in
07147214 N/A PCI Procal Inc. CTR Series 10.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 83700 lbf N/A 159800 lbf N/A 10.0000 in N/A 4.8700 in
06243250 N/A PCI Procal Inc. CTR-R Series 4.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 14300 lbf N/A 20000 lbf N/A 4.0000 in N/A 1.9400 in
09395846 N/A PCI Procal Inc. CTR-R Series 4.5000 Inch (in) Roller Diameter Crowned Cam Follower N/A 14300 lbf N/A 20000 lbf N/A 4.5000 in N/A 1.9400 in
07480944 N/A PCI Procal Inc. CTR-R Series 6.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 35830 lbf N/A 56200 lbf N/A 6.0000 in N/A 2.9400 in
07147290 N/A PCI Procal Inc. CXR Series 2.5000 Inch (in) Roller Diameter Crowned Cam Follower N/A 10880 lbf N/A 7630 lbf N/A 2.5000 in N/A 1.5000 in
07147305 N/A PCI Procal Inc. CXR Series 3.5000 Inch (in) Roller Diameter Crowned Cam Follower N/A 17600 lbf N/A 27200 lbf N/A 3.5000 in N/A 2.0000 in
07147309 N/A PCI Procal Inc. CXR Series 4.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 17600 lbf N/A 27200 lbf N/A 4.0000 in N/A 2.2500 in
07147313 N/A PCI Procal Inc. CXR Series 5.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 35870 lbf N/A 58400 lbf N/A 5.0000 in N/A 2.7500 in
09395898 N/A PCI Procal Inc. CXR-R Series 2.5000 Inch (in) Roller Diameter Crowned Cam Follower N/A 10880 lbf N/A 7630 lbf N/A 2.5000 in N/A 1.5000 in
09395628 N/A PCI Procal Inc. CDC-H Series 10.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 260700 lbf N/A 424800 lbf N/A 10.0000 in N/A 5.2500 in
09395614 N/A PCI Procal Inc. CDC-R Series 10.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 260700 lbf N/A 424800 lbf N/A 10.0000 in N/A 5.2500 in
09395642 N/A PCI Procal Inc. CDC-R-H Series 10.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 260700 lbf N/A 424800 lbf N/A 10.0000 in N/A 5.2500 in
09395615 N/A PCI Procal Inc. CDC-H Series 2.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 12140 lbf N/A 15309 lbf N/A 2.0000 in N/A 1.2500 in
09395601 N/A PCI Procal Inc. CDC-R Series 2.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 12140 lbf N/A 15309 lbf N/A 2.0000 in N/A 1.2500 in
09395629 N/A PCI Procal Inc. CDC-R-H Series 2.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 12140 lbf N/A 15309 lbf N/A 2.0000 in N/A 1.2500 in
09395616 N/A PCI Procal Inc. CDC-H Series 2.2500 Inch (in) Roller Diameter Crowned Cam Follower N/A 12140 lbf N/A 15309 lbf N/A 2.2500 in N/A 1.2500 in
Unit of Measure
« 6 7 8 9 10 »