COMPANY HEADER
Print Back
PCI Procal Inc. SCCFE Series 2.0000 Inch (in) Roller Diameter Crowned Cam Follower (01470670)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Radial Dynamic Load Capacity

Radial Static Load Capacity

Roller Diameter

Roller Width

04400341 N/A PCI Procal Inc. CDC Series 3.5000 Inch (in) Roller Diameter Crowned Cam Follower N/A 36000 lbf N/A 50100 lbf N/A 3.5000 in N/A 2.0000 in
04400345 N/A PCI Procal Inc. CDC Series 7.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 132400 lbf N/A 204800 lbf N/A 7.0000 in N/A 3.75 in
04400349 N/A PCI Procal Inc. CDCE Series 3.2500 Inch (in) Roller Diameter Crowned Cam Follower N/A 27600 lbf N/A 38000 lbf N/A 3.2500 in N/A 1.7500 in
04400348 N/A PCI Procal Inc. CDCE Series 3.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 27600 lbf N/A 38000 lbf N/A 3.0000 in N/A 1.7500 in
01470813 N/A PCI Procal Inc. HCCF-S Series 2.2500 Inch (in) Roller Diameter Crowned Cam Follower N/A 8090 lbf N/A 21140 lbf N/A 2.2500 in N/A 1.2500 in
01470671 N/A PCI Procal Inc. SCCFE Series 2.2500 Inch (in) Roller Diameter Crowned Cam Follower N/A 8090 lbf N/A 21140 lbf N/A 2.2500 in N/A 1.2500 in
01470812 N/A PCI Procal Inc. HCCF-S Series 2.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 8090 lbf N/A 21140 lbf N/A 2.0000 in N/A 1.2500 in
01470677 N/A PCI Procal Inc. SCCFE Series 4.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 23630 lbf N/A 63250 lbf N/A 4.0000 in N/A 2.2500 in
04400343 N/A PCI Procal Inc. CDC Series 5.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 71000 lbf N/A 104700 lbf N/A 5.0000 in N/A 2.7500 in
01470819 N/A PCI Procal Inc. HCCF-S Series 4.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 30270 lbf N/A 89540 lbf N/A 4.0000 in N/A 2.2500 in
01470640 N/A PCI Procal Inc. SCCF-S Series 2.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 8090 lbf N/A 21140 lbf N/A 2.0000 in N/A 1.2500 in
01470675 N/A PCI Procal Inc. SCCFE Series 3.2500 Inch (in) Roller Diameter Crowned Cam Follower N/A 17620 lbf N/A 49820 lbf N/A 3.2500 in N/A 1.7500 in
01470643 N/A PCI Procal Inc. SCCF-S Series 2.7500 Inch (in) Roller Diameter Crowned Cam Follower N/A 11720 lbf N/A 32900 lbf N/A 2.7500 in N/A 1.5000 in
01470647 N/A PCI Procal Inc. SCCF-S Series 4.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 30270 lbf N/A 89540 lbf N/A 4.0000 in N/A 2.2500 in
04400339 N/A PCI Procal Inc. CDC Series 3.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 27600 lbf N/A 38000 lbf N/A 3.0000 in N/A 1.7500 in
04400350 N/A PCI Procal Inc. CDCE Series 3.5000 Inch (in) Roller Diameter Crowned Cam Follower N/A 36000 lbf N/A 50100 lbf N/A 3.5000 in N/A 2.0000 in
04400351 N/A PCI Procal Inc. CDCE Series 4.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 47200 lbf N/A 67200 lbf N/A 4.0000 in N/A 2.2500 in
01470673 N/A PCI Procal Inc. SCCFE Series 2.7500 Inch (in) Roller Diameter Crowned Cam Follower N/A 11720 lbf N/A 32900 lbf N/A 2.7500 in N/A 1.5000 in
01470662 N/A PCI Procal Inc. SCCF-SH Series 3.5000 Inch (in) Roller Diameter Crowned Cam Follower N/A 23630 lbf N/A 63250 lbf N/A 3.5000 in N/A 2.0000 in
01470642 N/A PCI Procal Inc. SCCF-S Series 2.5000 Inch (in) Roller Diameter Crowned Cam Follower N/A 11720 lbf N/A 32900 lbf N/A 2.5000 in N/A 1.5000 in
01470659 N/A PCI Procal Inc. SCCF-SH Series 2.7500 Inch (in) Roller Diameter Crowned Cam Follower N/A 11720 lbf N/A 32900 lbf N/A 2.7500 in N/A 1.5000 in
09362690 N/A PCI Procal Inc. SCCFE Series 2.0000 Inch (in) Roller Diameter Crowned Cam Follower N/A 8090 lbf N/A 21140 lbf N/A 2.0000 in N/A 1.2500 in
09362691 N/A PCI Procal Inc. SCCFE Series 2.2500 Inch (in) Roller Diameter Crowned Cam Follower N/A 8090 lbf N/A 21140 lbf N/A 2.2500 in N/A 1.2500 in
09362692 N/A PCI Procal Inc. SCCFE Series 2.5000 Inch (in) Roller Diameter Crowned Cam Follower N/A 11720 lbf N/A 32900 lbf N/A 2.5000 in N/A 1.5000 in
09362693 N/A PCI Procal Inc. SCCFE Series 2.7500 Inch (in) Roller Diameter Crowned Cam Follower N/A 11720 lbf N/A 32900 lbf N/A 2.7500 in N/A 1.5000 in
Unit of Measure
1 2 3 4 5 »