COMPANY HEADER
Print Back
PCI Procal Inc. PDC Series 7.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower (04400369)
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Radial Dynamic Load Capacity

Radial Static Load Capacity

Roller Diameter

Roller Width

07147747 N/A PCI Procal Inc. PXR-SS Series 2.2500 Inch (in) Roller Diameter Flat Cam Follower N/A 2565 lbf N/A 2168 lbf N/A 2.2500 in N/A 1.2500 in
09395878 N/A PCI Procal Inc. PXR-R Series 2.5000 Inch (in) Roller Diameter Flat Cam Follower N/A 10880 lbf N/A 7630 lbf N/A 2.5000 in N/A 1.5000 in
07147750 N/A PCI Procal Inc. PXR-SS Series 2.5000 Inch (in) Roller Diameter Flat Cam Follower N/A 10880 lbf N/A 7630 lbf N/A 2.5000 in N/A 1.5000 in
09395764 N/A PCI Procal Inc. PXR-HT Series 2.5000 Inch (in) Roller Diameter Flat Cam Follower N/A 3828 lbf N/A 3398 lbf N/A 2.5000 in N/A 1.5000 in
07147752 N/A PCI Procal Inc. PXR Series 2.7500 Inch (in) Roller Diameter Flat Cam Follower N/A 5390 lbf N/A 3507 lbf N/A 2.7500 in N/A 1.5000 in
07147753 N/A PCI Procal Inc. PXR Series 2.7500 Inch (in) Roller Diameter Flat Cam Follower N/A 10880 lbf N/A 7630 lbf N/A 2.7500 in N/A 1.5000 in
09395880 N/A PCI Procal Inc. PXR-R Series 2.7500 Inch (in) Roller Diameter Flat Cam Follower N/A 10880 lbf N/A 7630 lbf N/A 2.7500 in N/A 1.5000 in
07147754 N/A PCI Procal Inc. PXR-SS Series 2.7500 Inch (in) Roller Diameter Flat Cam Follower N/A 10880 lbf N/A 7630 lbf N/A 2.7500 in N/A 1.5000 in
09395765 N/A PCI Procal Inc. PXR-HT Series 2.7500 Inch (in) Roller Diameter Flat Cam Follower N/A 3828 lbf N/A 3398 lbf N/A 2.7500 in N/A 1.5000 in
09395879 N/A PCI Procal Inc. PXR-R Series 2.7500 Inch (in) Roller Diameter Flat Cam Follower N/A 5390 lbf N/A 3507 lbf N/A 2.7500 in N/A 1.5000 in
07147755 N/A PCI Procal Inc. PXR-SS Series 2.7500 Inch (in) Roller Diameter Flat Cam Follower N/A 3828 lbf N/A 3398 lbf N/A 2.7500 in N/A 1.5000 in
07147757 N/A PCI Procal Inc. PXR Series 3.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 6118 lbf N/A 4586 lbf N/A 3.0000 in N/A 1.7500 in
09395766 N/A PCI Procal Inc. PXR-HT Series 3.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 5827 lbf N/A 4631 lbf N/A 3.0000 in N/A 1.7500 in
07147758 N/A PCI Procal Inc. PXR-SS Series 3.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 5827 lbf N/A 4631 lbf N/A 3.0000 in N/A 1.7500 in
07147760 N/A PCI Procal Inc. PXR Series 3.2500 Inch (in) Roller Diameter Flat Cam Follower N/A 14300 lbf N/A 20000 lbf N/A 3.2500 in N/A 1.7500 in
07147761 N/A PCI Procal Inc. PXR Series 3.2500 Inch (in) Roller Diameter Flat Cam Follower N/A 6118 lbf N/A 4586 lbf N/A 3.2500 in N/A 1.7500 in
09395767 N/A PCI Procal Inc. PXR-HT Series 3.2500 Inch (in) Roller Diameter Flat Cam Follower N/A 5827 lbf N/A 4631 lbf N/A 3.2500 in N/A 1.7500 in
09395882 N/A PCI Procal Inc. PXR-R Series 3.2500 Inch (in) Roller Diameter Flat Cam Follower N/A 6118 lbf N/A 4586 lbf N/A 3.2500 in N/A 1.7500 in
07147762 N/A PCI Procal Inc. PXR-SS Series 3.2500 Inch (in) Roller Diameter Flat Cam Follower N/A 5827 lbf N/A 4631 lbf N/A 3.2500 in N/A 1.7500 in
09395883 N/A PCI Procal Inc. PXR-R Series 3.2500 Inch (in) Roller Diameter Flat Cam Follower N/A 14300 lbf N/A 20000 lbf N/A 3.2500 in N/A 1.7500 in
07147763 N/A PCI Procal Inc. PXR-SS Series 3.2500 Inch (in) Roller Diameter Flat Cam Follower N/A 14300 lbf N/A 20000 lbf N/A 3.2500 in N/A 1.7500 in
07147764 N/A PCI Procal Inc. PXR Series 3.5000 Inch (in) Roller Diameter Flat Cam Follower N/A 6483 lbf N/A 5216 lbf N/A 3.5000 in N/A 2.0000 in
09395768 N/A PCI Procal Inc. PXR-HT Series 3.5000 Inch (in) Roller Diameter Flat Cam Follower N/A 6118 lbf N/A 5171 lbf N/A 3.5000 in N/A 2.0000 in
09395884 N/A PCI Procal Inc. PXR-R Series 3.5000 Inch (in) Roller Diameter Flat Cam Follower N/A 6483 lbf N/A 5216 lbf N/A 3.5000 in N/A 2.0000 in
07147765 N/A PCI Procal Inc. PXR-SS Series 3.5000 Inch (in) Roller Diameter Flat Cam Follower N/A 6118 lbf N/A 5171 lbf N/A 3.5000 in N/A 2.0000 in
Unit of Measure
« 6 7 8 9 10 »