COMPANY HEADER
Print Back
PCI Procal Inc. PDC Series 7.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower (04400369)
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Radial Dynamic Load Capacity

Radial Static Load Capacity

Roller Diameter

Roller Width

09395576 N/A PCI Procal Inc. HPDC-R Series 2.7500 Inch (in) Roller Diameter Flat Cam Follower N/A 18592 lbf N/A 24279 lbf N/A 2.7500 in N/A 1.5000 in
09395593 N/A PCI Procal Inc. HPDC-R-H Series 2.7500 Inch (in) Roller Diameter Flat Cam Follower N/A 18592 lbf N/A 24279 lbf N/A 2.7500 in N/A 1.5000 in
09395586 N/A PCI Procal Inc. HPDC-H Series 3.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 27600 lbf N/A 38000 lbf N/A 3.0000 in N/A 1.7500 in
09395577 N/A PCI Procal Inc. HPDC-R Series 3.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 27600 lbf N/A 38000 lbf N/A 3.0000 in N/A 1.7500 in
09395594 N/A PCI Procal Inc. HPDC-R-H Series 3.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 27600 lbf N/A 38000 lbf N/A 3.0000 in N/A 1.7500 in
09395587 N/A PCI Procal Inc. HPDC-H Series 3.2500 Inch (in) Roller Diameter Flat Cam Follower N/A 27600 lbf N/A 38000 lbf N/A 3.2500 in N/A 1.7500 in
09395578 N/A PCI Procal Inc. HPDC-R Series 3.2500 Inch (in) Roller Diameter Flat Cam Follower N/A 27600 lbf N/A 38000 lbf N/A 3.2500 in N/A 1.7500 in
09395595 N/A PCI Procal Inc. HPDC-R-H Series 3.2500 Inch (in) Roller Diameter Flat Cam Follower N/A 27600 lbf N/A 38000 lbf N/A 3.2500 in N/A 1.7500 in
09395588 N/A PCI Procal Inc. HPDC-H Series 3.5000 Inch (in) Roller Diameter Flat Cam Follower N/A 36000 lbf N/A 50100 lbf N/A 3.5000 in N/A 2.0000 in
09395579 N/A PCI Procal Inc. HPDC-R Series 3.5000 Inch (in) Roller Diameter Flat Cam Follower N/A 36000 lbf N/A 50100 lbf N/A 3.5000 in N/A 2.0000 in
09395596 N/A PCI Procal Inc. HPDC-R-H Series 3.5000 Inch (in) Roller Diameter Flat Cam Follower N/A 36000 lbf N/A 50100 lbf N/A 3.5000 in N/A 2.0000 in
07007478 N/A PCI Procal Inc. HPDC-H Series 4.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 47200 lbf N/A 67200 lbf N/A 4.0000 in N/A 2.2500 in
09395580 N/A PCI Procal Inc. HPDC-R Series 4.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 47200 lbf N/A 67200 lbf N/A 4.0000 in N/A 2.2500 in
09395597 N/A PCI Procal Inc. HPDC-R-H Series 4.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 47200 lbf N/A 67200 lbf N/A 4.0000 in N/A 2.2500 in
09395589 N/A PCI Procal Inc. HPDC-H Series 5.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 71000 lbf N/A 104700 lbf N/A 5.0000 in N/A 2.7500 in
09395581 N/A PCI Procal Inc. HPDC-R Series 5.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 71000 lbf N/A 104700 lbf N/A 5.0000 in N/A 2.7500 in
09395598 N/A PCI Procal Inc. HPDC-R-H Series 5.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 71000 lbf N/A 104700 lbf N/A 5.0000 in N/A 2.7500 in
09395590 N/A PCI Procal Inc. HPDC-H Series 6.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 102000 lbf N/A 155500 lbf N/A 6.0000 in N/A 3.25 in
09395582 N/A PCI Procal Inc. HPDC-R Series 6.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 102000 lbf N/A 155500 lbf N/A 6.0000 in N/A 3.25 in
09395599 N/A PCI Procal Inc. HPDC-R-H Series 6.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 102000 lbf N/A 155500 lbf N/A 6.0000 in N/A 3.25 in
09395591 N/A PCI Procal Inc. HPDC-H Series 7.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 132400 lbf N/A 204800 lbf N/A 7.0000 in N/A 3.75 in
09395600 N/A PCI Procal Inc. HPDC-R-H Series 7.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 132400 lbf N/A 204800 lbf N/A 7.0000 in N/A 3.75 in
09395818 N/A PCI Procal Inc. MPTR Series 150 Millimeter (mm) Roller Diameter Flat Cam Follower N/A 35730 lbf N/A 35730 lbf N/A 150 mm N/A 74.40 mm
09395819 N/A PCI Procal Inc. MPTR Series 200 Millimeter (mm) Roller Diameter Flat Cam Follower N/A 35730 lbf N/A 35730 lbf N/A 200 mm N/A 74.40 mm
06125999 N/A PCI Procal Inc. MPTR Series 40 Millimeter (mm) Roller Diameter Flat Cam Follower N/A 2649 lbf N/A 2649 lbf N/A 40 mm N/A 26 mm
Unit of Measure
 1 2 3 4 5 »