COMPANY HEADER
Print Back
PCI Procal Inc. PDC Series 7.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower (04400369)
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Radial Dynamic Load Capacity

Radial Static Load Capacity

Roller Diameter

Roller Width

09395552 N/A PCI Procal Inc. PDC-H Series 2.7500 Inch (in) Roller Diameter Flat Cam Follower N/A 18592 lbf N/A 24279 lbf N/A 2.7500 in N/A 1.5000 in
09395540 N/A PCI Procal Inc. PDC-R Series 2.7500 Inch (in) Roller Diameter Flat Cam Follower N/A 18592 lbf N/A 24279 lbf N/A 2.7500 in N/A 1.5000 in
09395564 N/A PCI Procal Inc. PDC-R-H Series 2.7500 Inch (in) Roller Diameter Flat Cam Follower N/A 18592 lbf N/A 24279 lbf N/A 2.7500 in N/A 1.5000 in
06251043 N/A PCI Procal Inc. PDC-H Series 3.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 27600 lbf N/A 38000 lbf N/A 3.0000 in N/A 1.7500 in
09395541 N/A PCI Procal Inc. PDC-R Series 3.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 27600 lbf N/A 38000 lbf N/A 3.0000 in N/A 1.7500 in
09395565 N/A PCI Procal Inc. PDC-R-H Series 3.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 27600 lbf N/A 38000 lbf N/A 3.0000 in N/A 1.7500 in
09395553 N/A PCI Procal Inc. PDC-H Series 3.2500 Inch (in) Roller Diameter Flat Cam Follower N/A 27600 lbf N/A 38000 lbf N/A 3.2500 in N/A 1.7500 in
09395542 N/A PCI Procal Inc. PDC-R Series 3.2500 Inch (in) Roller Diameter Flat Cam Follower N/A 27600 lbf N/A 38000 lbf N/A 3.2500 in N/A 1.7500 in
09395566 N/A PCI Procal Inc. PDC-R-H Series 3.2500 Inch (in) Roller Diameter Flat Cam Follower N/A 27600 lbf N/A 38000 lbf N/A 3.2500 in N/A 1.7500 in
07238473 N/A PCI Procal Inc. PDC-H Series 3.5000 Inch (in) Roller Diameter Flat Cam Follower N/A 36000 lbf N/A 50100 lbf N/A 3.5000 in N/A 2.0000 in
07512114 N/A PCI Procal Inc. PDC-R-H Series 3.5000 Inch (in) Roller Diameter Flat Cam Follower N/A 36000 lbf N/A 50100 lbf N/A 3.5000 in N/A 2.0000 in
09395554 N/A PCI Procal Inc. PDC-H Series 4.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 47200 lbf N/A 67200 lbf N/A 4.0000 in N/A 2.2500 in
09395543 N/A PCI Procal Inc. PDC-R Series 4.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 47200 lbf N/A 67200 lbf N/A 4.0000 in N/A 2.2500 in
09395567 N/A PCI Procal Inc. PDC-R-H Series 4.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 47200 lbf N/A 67200 lbf N/A 4.0000 in N/A 2.2500 in
09395555 N/A PCI Procal Inc. PDC-H Series 5.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 71000 lbf N/A 104700 lbf N/A 5.0000 in N/A 2.7500 in
09395544 N/A PCI Procal Inc. PDC-R Series 5.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 71000 lbf N/A 104700 lbf N/A 5.0000 in N/A 2.7500 in
09395568 N/A PCI Procal Inc. PDC-R-H Series 5.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 71000 lbf N/A 104700 lbf N/A 5.0000 in N/A 2.7500 in
09395556 N/A PCI Procal Inc. PDC-H Series 6.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 102000 lbf N/A 155500 lbf N/A 6.0000 in N/A 3.25 in
06104850 N/A PCI Procal Inc. PDC-R Series 6.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 102000 lbf N/A 155500 lbf N/A 6.0000 in N/A 3.25 in
09395569 N/A PCI Procal Inc. PDC-R-H Series 6.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 102000 lbf N/A 155500 lbf N/A 6.0000 in N/A 3.25 in
09395557 N/A PCI Procal Inc. PDC-H Series 7.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 132400 lbf N/A 204800 lbf N/A 7.0000 in N/A 3.75 in
09395570 N/A PCI Procal Inc. PDC-R-H Series 7.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 132400 lbf N/A 204800 lbf N/A 7.0000 in N/A 3.75 in
09395558 N/A PCI Procal Inc. PDC-H Series 8.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 169200 lbf N/A 267500 lbf N/A 8.0000 in N/A 4.2500 in
09395546 N/A PCI Procal Inc. PDC-R Series 8.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 169200 lbf N/A 267500 lbf N/A 8.0000 in N/A 4.2500 in
09395571 N/A PCI Procal Inc. PDC-R-H Series 8.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 169200 lbf N/A 267500 lbf N/A 8.0000 in N/A 4.2500 in
Unit of Measure
« 6 7 8 9 10 »