COMPANY HEADER
Print Back
PCI Procal Inc. PDC Series 7.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower (04400369)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Radial Dynamic Load Capacity

Radial Static Load Capacity

Roller Diameter

Roller Width

07147677 N/A PCI Procal Inc. PDC Series 2.2500 Inch (in) Roller Diameter Flat Cam Follower N/A 12140 lbf N/A 15309 lbf N/A 2.2500 in N/A 1.2500 in
07147678 N/A PCI Procal Inc. PDC Series 2.5000 Inch (in) Roller Diameter Flat Cam Follower N/A 18592 lbf N/A 24279 lbf N/A 2.5000 in N/A 1.5000 in
06500866 N/A PCI Procal Inc. PDC Series 2.7500 Inch (in) Roller Diameter Flat Cam Follower N/A 18592 lbf N/A 24279 lbf N/A 2.7500 in N/A 1.5000 in
09395545 N/A PCI Procal Inc. PDC-R Series 7.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 132400 lbf N/A 204800 lbf N/A 7.0000 in N/A 3.75 in
07147656 N/A PCI Procal Inc. HPDC Series 2.5000 Inch (in) Roller Diameter Flat Cam Follower N/A 18592 lbf N/A 24279 lbf N/A 2.5000 in N/A 1.5000 in
09395574 N/A PCI Procal Inc. HPDC Series 2.7500 Inch (in) Roller Diameter Flat Cam Follower N/A 18592 lbf N/A 24279 lbf N/A 2.7500 in N/A 1.5000 in
05474348 N/A PCI Procal Inc. HPDC Series 3.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 27600 lbf N/A 38000 lbf N/A 3.0000 in N/A 1.7500 in
07147657 N/A PCI Procal Inc. HPDC Series 3.2500 Inch (in) Roller Diameter Flat Cam Follower N/A 27600 lbf N/A 38000 lbf N/A 3.2500 in N/A 1.7500 in
07147658 N/A PCI Procal Inc. HPDC Series 3.5000 Inch (in) Roller Diameter Flat Cam Follower N/A 36000 lbf N/A 50100 lbf N/A 3.5000 in N/A 2.0000 in
06967173 N/A PCI Procal Inc. HPDC Series 5.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 71000 lbf N/A 104700 lbf N/A 5.0000 in N/A 2.7500 in
07147660 N/A PCI Procal Inc. HPDC Series 6.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 102000 lbf N/A 155500 lbf N/A 6.0000 in N/A 3.25 in
07147661 N/A PCI Procal Inc. HPDC Series 7.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 132400 lbf N/A 204800 lbf N/A 7.0000 in N/A 3.75 in
09395583 N/A PCI Procal Inc. HPDC-R Series 7.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 132400 lbf N/A 204800 lbf N/A 7.0000 in N/A 3.75 in
07147685 N/A PCI Procal Inc. PTR-SS Series 1.2500 Inch (in) Roller Diameter Flat Cam Follower N/A 852 lbf N/A 605 lbf N/A 1.2500 in N/A 0.8100 in
07147686 N/A PCI Procal Inc. PTR Series 1.3750 Inch (in) Roller Diameter Flat Cam Follower N/A 1231 lbf N/A 640 lbf N/A 1.3750 in N/A 0.8100 in
05244584 N/A PCI Procal Inc. PTR-SS Series 1.5000 Inch (in) Roller Diameter Flat Cam Follower N/A 1688 lbf N/A 1321 lbf N/A 1.5000 in N/A 1.1300 in
04128668 N/A PCI Procal Inc. PTR Series 1.7500 Inch (in) Roller Diameter Flat Cam Follower N/A 2651 lbf N/A 1394 lbf N/A 1.7500 in N/A 1.1300 in
07437118 N/A PCI Procal Inc. PTR Series 2.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 3624 lbf N/A 2136 lbf N/A 2.0000 in N/A 1.6300 in
07147692 N/A PCI Procal Inc. PTR Series 2.7500 Inch (in) Roller Diameter Flat Cam Follower N/A 5390 lbf N/A 3507 lbf N/A 2.7500 in N/A 1.6300 in
05053935 N/A PCI Procal Inc. PTR-SS Series 3.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 14300 lbf N/A 20000 lbf N/A 3.0000 in N/A 1.9400 in
07147698 N/A PCI Procal Inc. PTR Series 5.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 35870 lbf N/A 58400 lbf N/A 5.0000 in N/A 2.9400 in
07147745 N/A PCI Procal Inc. PXR-SS Series 2.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 2565 lbf N/A 2168 lbf N/A 2.0000 in N/A 1.2500 in
07147751 N/A PCI Procal Inc. PXR Series 2.5000 Inch (in) Roller Diameter Flat Cam Follower N/A 5390 lbf N/A 3507 lbf N/A 2.5000 in N/A 1.5000 in
07147759 N/A PCI Procal Inc. PXR Series 3.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 14300 lbf N/A 20000 lbf N/A 3.0000 in N/A 1.7500 in
07147770 N/A PCI Procal Inc. PXR-SS Series 4.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 17600 lbf N/A 27200 lbf N/A 4.0000 in N/A 2.2500 in
Unit of Measure
1 2 3 4 5 »