COMPANY HEADER
Print Back
PCI Procal Inc. PDC Series 7.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower (04400369)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Radial Dynamic Load Capacity

Radial Static Load Capacity

Roller Diameter

Roller Width

09395723 N/A PCI Procal Inc. NPXR Series 4.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 6483 lbf N/A 5216 lbf N/A 4.0000 in N/A 2.2500 in
09395736 N/A PCI Procal Inc. PTR-HT Series 1.3750 Inch (in) Roller Diameter Flat Cam Follower N/A 852 lbf N/A 605 lbf N/A 1.3750 in N/A 0.8100 in
07471643 N/A PCI Procal Inc. PTR Series 3.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 7393 lbf N/A 5036 lbf N/A 3.0000 in N/A 1.9400 in
09395762 N/A PCI Procal Inc. PXR-HT Series 2.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 2565 lbf N/A 2168 lbf N/A 2.0000 in N/A 1.2500 in
05247967 N/A PCI Procal Inc. PTR-R Series 1.5000 Inch (in) Roller Diameter Flat Cam Follower N/A 2651 lbf N/A 1394 lbf N/A 1.5000 in N/A 1.1300 in
04700711 N/A PCI Procal Inc. PTR Series 1.7500 Inch (in) Roller Diameter Flat Cam Follower N/A 2651 lbf N/A 1394 lbf N/A 1.7500 in N/A 1.1300 in
07147688 N/A PCI Procal Inc. PTR Series 2.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 3624 lbf N/A 2136 lbf N/A 2.0000 in N/A 1.3200 in
09395794 N/A PCI Procal Inc. PTR Series 2.5000 Inch (in) Roller Diameter Flat Cam Follower N/A 5390 lbf N/A 3507 lbf N/A 2.5000 in N/A 1.6300 in
07147690 N/A PCI Procal Inc. PTR Series 2.5000 Inch (in) Roller Diameter Flat Cam Follower N/A 10880 lbf N/A 7630 lbf N/A 2.5000 in N/A 1.7500 in
07147691 N/A PCI Procal Inc. PTR Series 2.7500 Inch (in) Roller Diameter Flat Cam Follower N/A 10880 lbf N/A 7630 lbf N/A 2.7500 in N/A 1.7500 in
04981921 N/A PCI Procal Inc. PTR Series 3.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 14300 lbf N/A 20000 lbf N/A 3.0000 in N/A 1.9400 in
09395795 N/A PCI Procal Inc. PTR Series 3.2500 Inch (in) Roller Diameter Flat Cam Follower N/A 7393 lbf N/A 5036 lbf N/A 3.2500 in N/A 1.9400 in
09395796 N/A PCI Procal Inc. PTR Series 3.5000 Inch (in) Roller Diameter Flat Cam Follower N/A 7393 lbf N/A 5036 lbf N/A 3.5000 in N/A 1.9400 in
04350222 N/A PCI Procal Inc. PTR-R Series 3.5000 Inch (in) Roller Diameter Flat Cam Follower N/A 14300 lbf N/A 20000 lbf N/A 3.5000 in N/A 1.9400 in
07147695 N/A PCI Procal Inc. PTR Series 4.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 7393 lbf N/A 5036 lbf N/A 4.0000 in N/A 1.9400 in
07147696 N/A PCI Procal Inc. PTR Series 4.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 14300 lbf N/A 20000 lbf N/A 4.0000 in N/A 1.9400 in
07147697 N/A PCI Procal Inc. PTR Series 4.5000 Inch (in) Roller Diameter Flat Cam Follower N/A 14300 lbf N/A 20000 lbf N/A 4.5000 in N/A 1.9400 in
07147699 N/A PCI Procal Inc. PTR Series 6.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 35830 lbf N/A 56200 lbf N/A 6.0000 in N/A 2.9400 in
09298056 N/A PCI Procal Inc. PTR Series 7.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 35830 lbf N/A 56200 lbf N/A 7.0000 in N/A 2.9400 in
07147701 N/A PCI Procal Inc. PTR Series 8.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 35830 lbf N/A 56200 lbf N/A 8.0000 in N/A 2.9400 in
04655004 N/A PCI Procal Inc. PTR-R Series 10.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 35830 lbf N/A 56200 lbf N/A 10.0000 in N/A 2.9400 in
01506451 N/A PCI Procal Inc. PTR Series 10.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 83700 lbf N/A 159800 lbf N/A 10.0000 in N/A 4.8700 in
07102571 N/A PCI Procal Inc. PTR-R Series 2.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 3624 lbf N/A 2136 lbf N/A 2.0000 in N/A 1.6300 in
09395805 N/A PCI Procal Inc. PTR-R Series 2.7500 Inch (in) Roller Diameter Flat Cam Follower N/A 10880 lbf N/A 7630 lbf N/A 2.7500 in N/A 1.7500 in
03783230 N/A PCI Procal Inc. PTR-R Series 3.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 14300 lbf N/A 20000 lbf N/A 3.0000 in N/A 1.9400 in
Unit of Measure
1 2 3 4 5 »