COMPANY HEADER
Print Back
PCI Procal Inc. PDC Series 7.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower (04400369)
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Radial Dynamic Load Capacity

Radial Static Load Capacity

Roller Diameter

Roller Width

09395559 N/A PCI Procal Inc. PDC-H Series 9.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 210600 lbf N/A 337200 lbf N/A 9.0000 in N/A 4.7500 in
09395547 N/A PCI Procal Inc. PDC-R Series 9.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 210600 lbf N/A 337200 lbf N/A 9.0000 in N/A 4.7500 in
09395572 N/A PCI Procal Inc. PDC-R-H Series 9.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 210600 lbf N/A 337200 lbf N/A 9.0000 in N/A 4.7500 in
08091630 N/A PCI Procal Inc. PTR-HT Series 1.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 786 lbf N/A 467 lbf N/A 1.0000 in N/A 0.7510 in
09395797 N/A PCI Procal Inc. PTR-R Series 1.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 956 lbf N/A 480 lbf N/A 1.0000 in N/A 0.7510 in
05644397 N/A PCI Procal Inc. PTR-SS Series 1.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 786 lbf N/A 467 lbf N/A 1.0000 in N/A 0.7510 in
09395734 N/A PCI Procal Inc. PTR-HT Series 1.1250 Inch (in) Roller Diameter Flat Cam Follower N/A 786 lbf N/A 467 lbf N/A 1.1250 in N/A 0.7510 in
09395798 N/A PCI Procal Inc. PTR-R Series 1.1250 Inch (in) Roller Diameter Flat Cam Follower N/A 956 lbf N/A 480 lbf N/A 1.1250 in N/A 0.7510 in
07147684 N/A PCI Procal Inc. PTR-SS Series 1.1250 Inch (in) Roller Diameter Flat Cam Follower N/A 786 lbf N/A 467 lbf N/A 1.1250 in N/A 0.7510 in
09395735 N/A PCI Procal Inc. PTR-HT Series 1.2500 Inch (in) Roller Diameter Flat Cam Follower N/A 852 lbf N/A 605 lbf N/A 1.2500 in N/A 0.8100 in
09395799 N/A PCI Procal Inc. PTR-R Series 1.2500 Inch (in) Roller Diameter Flat Cam Follower N/A 1231 lbf N/A 640 lbf N/A 1.2500 in N/A 0.8100 in
09395800 N/A PCI Procal Inc. PTR-R Series 1.3750 Inch (in) Roller Diameter Flat Cam Follower N/A 1231 lbf N/A 640 lbf N/A 1.3750 in N/A 0.8100 in
09395737 N/A PCI Procal Inc. PTR-HT Series 1.5000 Inch (in) Roller Diameter Flat Cam Follower N/A 1688 lbf N/A 1321 lbf N/A 1.5000 in N/A 1.1300 in
09395801 N/A PCI Procal Inc. PTR-R Series 1.7500 Inch (in) Roller Diameter Flat Cam Follower N/A 2651 lbf N/A 1394 lbf N/A 1.7500 in N/A 1.1300 in
06250582 N/A PCI Procal Inc. PTR-HT Series 1.7500 Inch (in) Roller Diameter Flat Cam Follower N/A 1688 lbf N/A 1321 lbf N/A 1.7500 in N/A 1.1300 in
05586317 N/A PCI Procal Inc. PTR-R Series 1.7500 Inch (in) Roller Diameter Flat Cam Follower N/A 2651 lbf N/A 1394 lbf N/A 1.7500 in N/A 1.1300 in
09395802 N/A PCI Procal Inc. PTR-R Series 2.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 3624 lbf N/A 2136 lbf N/A 2.0000 in N/A 1.3200 in
09395738 N/A PCI Procal Inc. PTR-HT Series 2.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 2611 lbf N/A 2064 lbf N/A 2.0000 in N/A 1.6300 in
09395739 N/A PCI Procal Inc. PTR-HT Series 2.2500 Inch (in) Roller Diameter Flat Cam Follower N/A 2611 lbf N/A 2064 lbf N/A 2.2500 in N/A 1.6300 in
04720713 N/A PCI Procal Inc. PTR-R Series 2.2500 Inch (in) Roller Diameter Flat Cam Follower N/A 3624 lbf N/A 2136 lbf N/A 2.2500 in N/A 1.6300 in
07147689 N/A PCI Procal Inc. PTR-SS Series 2.2500 Inch (in) Roller Diameter Flat Cam Follower N/A 2611 lbf N/A 2064 lbf N/A 2.2500 in N/A 1.6300 in
09395803 N/A PCI Procal Inc. PTR-R Series 2.5000 Inch (in) Roller Diameter Flat Cam Follower N/A 5390 lbf N/A 3507 lbf N/A 2.5000 in N/A 1.6300 in
09395804 N/A PCI Procal Inc. PTR-R Series 2.5000 Inch (in) Roller Diameter Flat Cam Follower N/A 10880 lbf N/A 7630 lbf N/A 2.5000 in N/A 1.7500 in
09395740 N/A PCI Procal Inc. PTR-HT Series 2.5000 Inch (in) Roller Diameter Flat Cam Follower N/A 3828 lbf N/A 3398 lbf N/A 2.5000 in N/A 1.6300 in
08262439 N/A PCI Procal Inc. PTR-R Series 2.5000 Inch (in) Roller Diameter Flat Cam Follower N/A 5390 lbf N/A 3507 lbf N/A 2.5000 in N/A 1.6300 in
Unit of Measure
« 6 7 8 9 10 »