COMPANY HEADER
Print Back
PCI Procal Inc. PDC Series 7.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower (04400369)
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Radial Dynamic Load Capacity

Radial Static Load Capacity

Roller Diameter

Roller Width

04482928 N/A PCI Procal Inc. PTR-SS Series 2.5000 Inch (in) Roller Diameter Flat Cam Follower N/A 3828 lbf N/A 3398 lbf N/A 2.5000 in N/A 1.6300 in
09395741 N/A PCI Procal Inc. PTR-HT Series 2.7500 Inch (in) Roller Diameter Flat Cam Follower N/A 3828 lbf N/A 3398 lbf N/A 2.7500 in N/A 1.6300 in
06137095 N/A PCI Procal Inc. PTR-R Series 2.7500 Inch (in) Roller Diameter Flat Cam Follower N/A 5390 lbf N/A 3507 lbf N/A 2.7500 in N/A 1.6300 in
09395806 N/A PCI Procal Inc. PTR-R Series 3.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 7393 lbf N/A 5036 lbf N/A 3.0000 in N/A 1.9400 in
09395807 N/A PCI Procal Inc. PTR-R Series 3.2500 Inch (in) Roller Diameter Flat Cam Follower N/A 7393 lbf N/A 5036 lbf N/A 3.2500 in N/A 1.9400 in
09395808 N/A PCI Procal Inc. PTR-R Series 3.5000 Inch (in) Roller Diameter Flat Cam Follower N/A 7393 lbf N/A 5036 lbf N/A 3.5000 in N/A 1.9400 in
07147694 N/A PCI Procal Inc. PTR-SS Series 3.5000 Inch (in) Roller Diameter Flat Cam Follower N/A 14300 lbf N/A 20000 lbf N/A 3.5000 in N/A 1.9400 in
09395809 N/A PCI Procal Inc. PTR-R Series 4.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 7393 lbf N/A 5036 lbf N/A 4.0000 in N/A 1.9400 in
09395671 N/A PCI Procal Inc. PTR-SS Series 4.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 7102 lbf N/A 5081 lbf N/A 4.0000 in N/A 1.9400 in
06051982 N/A PCI Procal Inc. PTR-R Series 5.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 35870 lbf N/A 58400 lbf N/A 5.0000 in N/A 2.9400 in
04666554 N/A PCI Procal Inc. PTR-R Series 6.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 35830 lbf N/A 56200 lbf N/A 6.0000 in N/A 2.9400 in
04761640 N/A PCI Procal Inc. PTR-SS Series 6.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 35830 lbf N/A 56200 lbf N/A 6.0000 in N/A 2.9400 in
09395810 N/A PCI Procal Inc. PTR-R Series 7.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 35830 lbf N/A 56200 lbf N/A 7.0000 in N/A 2.9400 in
09395760 N/A PCI Procal Inc. PXR-HT Series 1.5000 Inch (in) Roller Diameter Flat Cam Follower N/A 1276 lbf N/A 1114 lbf N/A 1.5000 in N/A 0.8800 in
07147739 N/A PCI Procal Inc. PXR-SS Series 1.5000 Inch (in) Roller Diameter Flat Cam Follower N/A 1276 lbf N/A 1114 lbf N/A 1.5000 in N/A 0.8800 in
07147740 N/A PCI Procal Inc. PXR Series 1.7500 Inch (in) Roller Diameter Flat Cam Follower N/A 1683 lbf N/A 1147 lbf N/A 1.7500 in N/A 1 in
09395761 N/A PCI Procal Inc. PXR-HT Series 1.7500 Inch (in) Roller Diameter Flat Cam Follower N/A 1276 lbf N/A 1114 lbf N/A 1.7500 in N/A 1 in
09395874 N/A PCI Procal Inc. PXR-R Series 1.7500 Inch (in) Roller Diameter Flat Cam Follower N/A 1683 lbf N/A 1147 lbf N/A 1.7500 in N/A 1 in
07147741 N/A PCI Procal Inc. PXR-SS Series 1.7500 Inch (in) Roller Diameter Flat Cam Follower N/A 1276 lbf N/A 1114 lbf N/A 1.7500 in N/A 1 in
07147742 N/A PCI Procal Inc. PXR Series 10.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 137300 lbf N/A 276000 lbf N/A 10.0000 in N/A 5.2500 in
09395893 N/A PCI Procal Inc. PXR-R Series 10.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 137300 lbf N/A 276000 lbf N/A 10.0000 in N/A 5.2500 in
09395875 N/A PCI Procal Inc. PXR-R Series 2.0000 Inch (in) Roller Diameter Flat Cam Follower N/A 3624 lbf N/A 2248 lbf N/A 2.0000 in N/A 1.2500 in
07147746 N/A PCI Procal Inc. PXR Series 2.2500 Inch (in) Roller Diameter Flat Cam Follower N/A 3624 lbf N/A 2248 lbf N/A 2.2500 in N/A 1.2500 in
09395763 N/A PCI Procal Inc. PXR-HT Series 2.2500 Inch (in) Roller Diameter Flat Cam Follower N/A 2565 lbf N/A 2168 lbf N/A 2.2500 in N/A 1.2500 in
09395876 N/A PCI Procal Inc. PXR-R Series 2.2500 Inch (in) Roller Diameter Flat Cam Follower N/A 3624 lbf N/A 2248 lbf N/A 2.2500 in N/A 1.2500 in
Unit of Measure
« 6 7 8 9 10 »