COMPANY HEADER
Print Back
PCI Procal Inc. PTR Series 3.2500 Inch (in) Roller Diameter Hex Head Flat Cam Follower (00088547)
Unit of Measure
1 2 3 

Item #

Item Name

Radial Dynamic Load Capacity

Radial Static Load Capacity

Roller Diameter

Roller Width

04400369 N/A PCI Procal Inc. PDC Series 7.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower N/A 132400 lbf N/A 204800 lbf N/A 7.0000 in N/A 3.75 in
01470806 N/A PCI Procal Inc. HCF-SH Series 3.2500 Inch (in) Roller Diameter Hex Head Flat Cam Follower N/A 17620 lbf N/A 49820 lbf N/A 3.2500 in N/A 1.7500 in
00088547 N/A PCI Procal Inc. PTR Series 3.2500 Inch (in) Roller Diameter Hex Head Flat Cam Follower N/A 14300 lb N/A 20000 lb N/A 3.2500 in N/A 2.0000 in
04400371 N/A PCI Procal Inc. PDC Series 9.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower N/A 210600 lbf N/A 337200 lbf N/A 9.0000 in N/A 4.7500 in
00088551 N/A PCI Procal Inc. PTR Series 3.5000 Inch (in) Roller Diameter Hex Head Flat Cam Follower N/A 14300 lb N/A 20000 lb N/A 3.5000 in N/A 2.0000 in
00088594 N/A PCI Procal Inc. PTRE Series 2.5000 Inch (in) Roller Diameter Hex Head Flat Cam Follower N/A 5560 lb N/A 3500 lb N/A 2.5000 in N/A 1.6875 in
01470805 N/A PCI Procal Inc. HCF-SH Series 3.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower N/A 17620 lbf N/A 49820 lbf N/A 3.0000 in N/A 1.7500 in
01470558 N/A PCI Procal Inc. SCF-SH Series 4.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower N/A 30270 lbf N/A 89540 lbf N/A 4.0000 in N/A 2.2500 in
01470557 N/A PCI Procal Inc. SCF-SH Series 3.5000 Inch (in) Roller Diameter Hex Head Flat Cam Follower N/A 23630 lbf N/A 63250 lbf N/A 3.5000 in N/A 2.0000 in
02171201 N/A PCI Procal Inc. PTR Series 1.3750 Inch (in) Roller Diameter Hex Head Flat Cam Follower N/A 1350 lb N/A 746 lb N/A 1.3750 in N/A 0.8438 in
01470808 N/A PCI Procal Inc. HCF-SH Series 4.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower N/A 30270 lbf N/A 89540 lbf N/A 4.0000 in N/A 2.2500 in
00088513 N/A PCI Procal Inc. PTR Series 1.7500 Inch (in) Roller Diameter Hex Head Flat Cam Follower N/A 2750 lb N/A 1394 lb N/A 1.7500 in N/A 1.1875 in
00088588 N/A PCI Procal Inc. PTRE Series 2.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower N/A 3820 lb N/A 2140 lb N/A 2.0000 in N/A 1.6875 in
00088600 N/A PCI Procal Inc. PTRE Series 3.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower N/A 14300 lb N/A 20000 lb N/A 3.0000 in N/A 2.0000 in
00088597 N/A PCI Procal Inc. PTRE Series 2.7500 Inch (in) Roller Diameter Hex Head Flat Cam Follower N/A 5560 lb N/A 3500 lb N/A 2.7500 in N/A 1.6875 in
00088637 N/A PCI Procal Inc. PTRE Series 3.5000 Inch (in) Roller Diameter Hex Head Flat Cam Follower N/A 14300 lb N/A 20000 lb N/A 3.5000 in N/A 2.0000 in
04400366 N/A PCI Procal Inc. PDC Series 4.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower N/A 47200 lbf N/A 67200 lbf N/A 4.0000 in N/A 2.2500 in
00088567 N/A PCI Procal Inc. PTR Series 6.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower N/A 35830 lb N/A 56200 lb N/A 6.0000 in N/A 3.0000 in
02171199 N/A PCI Procal Inc. PTR Series 1.1250 Inch (in) Roller Diameter Hex Head Flat Cam Follower N/A 956 lbf N/A 480 lbf N/A 1.1250 in N/A 0.7510 in
02171200 N/A PCI Procal Inc. PTR Series 1.2500 Inch (in) Roller Diameter Hex Head Flat Cam Follower N/A 1231 lbf N/A 640 lbf N/A 1.2500 in N/A 0.8100 in
00088634 N/A PCI Procal Inc. PTRE Series 3.2500 Inch (in) Roller Diameter Hex Head Flat Cam Follower N/A 14300 lb N/A 20000 lb N/A 3.2500 in N/A 2.0000 in
00088580 N/A PCI Procal Inc. PTR Series 10.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower N/A 35830 lb N/A 56200 lb N/A 10.0000 in N/A 3.0000 in
01470556 N/A PCI Procal Inc. SCF-SH Series 3.2500 Inch (in) Roller Diameter Hex Head Flat Cam Follower N/A 17620 lbf N/A 49820 lbf N/A 3.2500 in N/A 1.7500 in
04400364 N/A PCI Procal Inc. PDC Series 3.2500 Inch (in) Roller Diameter Hex Head Flat Cam Follower N/A 27600 lbf N/A 38000 lbf N/A 3.2500 in N/A 1.7500 in
00088555 N/A PCI Procal Inc. PTR Series 4.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower N/A 14300 lb N/A 20000 lb N/A 4.0000 in N/A 2.0000 in
Unit of Measure
1 2 3