COMPANY HEADER
Print Back
PCI Procal Inc. PTR Series 3.2500 Inch (in) Roller Diameter Hex Head Flat Cam Follower (00088547)
Unit of Measure
1 2 3 

Item #

Item Name

Radial Dynamic Load Capacity

Radial Static Load Capacity

Roller Diameter

Roller Width

04400370 N/A PCI Procal Inc. PDC Series 8.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower N/A 169200 lbf N/A 267500 lbf N/A 8.0000 in N/A 4.2500 in
01470551 N/A PCI Procal Inc. SCF-SH Series 2.7500 Inch (in) Roller Diameter Hex Head Flat Cam Follower N/A 11720 lbf N/A 32900 lbf N/A 2.7500 in N/A 1.5000 in
04400367 N/A PCI Procal Inc. PDC Series 5.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower N/A 71000 lbf N/A 104700 lbf N/A 5.0000 in N/A 2.7500 in
00088575 N/A PCI Procal Inc. PTR Series 8.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower N/A 35830 lb N/A 56200 lb N/A 8.0000 in N/A 3.0000 in
00088528 N/A PCI Procal Inc. PTR Series 2.5000 Inch (in) Roller Diameter Hex Head Flat Cam Follower N/A 5390 lbf N/A 3507 lbf N/A 2.5000 in N/A 1.6300 in
04400363 N/A PCI Procal Inc. PDC Series 3.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower N/A 27600 lbf N/A 38000 lbf N/A 3.0000 in N/A 1.7500 in
00088640 N/A PCI Procal Inc. PTRE Series 4.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower N/A 14300 lb N/A 20000 lb N/A 4.0000 in N/A 2.0000 in
01470560 N/A PCI Procal Inc. SCF-SH Series 5.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower N/A 53590 lbf N/A 135900 lbf N/A 5.0000 in N/A 2.7500 in
01470809 N/A PCI Procal Inc. HCF-SH Series 5.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower N/A 53590 lbf N/A 135900 lbf N/A 5.0000 in N/A 2.7500 in
04400365 N/A PCI Procal Inc. PDC Series 3.5000 Inch (in) Roller Diameter Hex Head Flat Cam Follower N/A 36000 lb N/A 50100 lb N/A 3.5000 in N/A 2.0000 in
00088509 N/A PCI Procal Inc. PTR Series 1.5000 Inch (in) Roller Diameter Hex Head Flat Cam Follower N/A 2750 lb N/A 1394 lb N/A 1.5000 in N/A 1.1875 in
04400368 N/A PCI Procal Inc. PDC Series 6.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower N/A 102000 lb N/A 155500 lb N/A 6.0000 in N/A 3.25 in
01470550 N/A PCI Procal Inc. SCF-SH Series 2.5000 Inch (in) Roller Diameter Hex Head Flat Cam Follower N/A 11720 lbf N/A 32900 lbf N/A 2.5000 in N/A 1.5000 in
01470547 N/A PCI Procal Inc. SCF-SH Series 2.2500 Inch (in) Roller Diameter Hex Head Flat Cam Follower N/A 8090 lbf N/A 21140 lbf N/A 2.2500 in N/A 1.2500 in
01470811 N/A PCI Procal Inc. HCF-SH Series 7.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower N/A 81860 lbf N/A 213860 lbf N/A 7.0000 in N/A 3.75 in
01470807 N/A PCI Procal Inc. HCF-SH Series 3.5000 Inch (in) Roller Diameter Hex Head Flat Cam Follower N/A 23630 lbf N/A 63250 lbf N/A 3.5000 in N/A 2.0000 in
01470804 N/A PCI Procal Inc. HCF-SH Series 2.7500 Inch (in) Roller Diameter Hex Head Flat Cam Follower N/A 11720 lbf N/A 32900 lbf N/A 2.7500 in N/A 1.5000 in
01470553 N/A PCI Procal Inc. SCF-SH Series 3.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower N/A 17620 lbf N/A 49820 lbf N/A 3.0000 in N/A 1.7500 in
02467181 N/A PCI Procal Inc. SCF-SH Series 8.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower N/A 111400 lbf N/A 288200 lbf N/A 8.0000 in N/A 4.2500 in
00088519 N/A PCI Procal Inc. PTR Series 2.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower N/A 3820 lb N/A 2140 lb N/A 2.0000 in N/A 1.6875 in
01470546 N/A PCI Procal Inc. SCF-SH Series 2.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower N/A 8090 lbf N/A 21140 lbf N/A 2.0000 in N/A 1.2500 in
02171207 N/A PCI Procal Inc. PTRE Series 6.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower N/A 35830 lb N/A 56200 lb N/A 6.0000 in N/A 3.0000 in
01470565 N/A PCI Procal Inc. SCF-SH Series 7.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower N/A 81860 lbf N/A 213860 lbf N/A 7.0000 in N/A 3.75 in
00088591 N/A PCI Procal Inc. PTRE Series 2.2500 Inch (in) Roller Diameter Hex Head Flat Cam Follower N/A 3820 lb N/A 2140 lb N/A 2.2500 in N/A 1.6875 in
00088524 N/A PCI Procal Inc. PTR Series 2.2500 Inch (in) Roller Diameter Hex Head Flat Cam Follower N/A 3624 lbf N/A 2136 lbf N/A 2.2500 in N/A 1.6300 in
Unit of Measure
1 2 3