Item # |
Item Name |
Radial Dynamic Load Capacity |
Radial Static Load Capacity |
Roller Diameter |
Roller Width |
|---|---|---|---|---|---|
| 00088559 | N/A PCI Procal Inc. PTR Series 4.5000 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 14300 lb | N/A 20000 lb | N/A 4.5000 in | N/A 2.0000 in |
| 01470801 | N/A PCI Procal Inc. HCF-SH Series 2.2500 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 8090 lbf | N/A 21140 lbf | N/A 2.2500 in | N/A 1.2500 in |
| 01470803 | N/A PCI Procal Inc. HCF-SH Series 2.5000 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 11720 lbf | N/A 32900 lbf | N/A 2.5000 in | N/A 1.5000 in |
| 00088571 | N/A PCI Procal Inc. PTR Series 7.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 35830 lb | N/A 56200 lb | N/A 7.0000 in | N/A 3.0000 in |
| 04400362 | N/A PCI Procal Inc. PDC Series 10.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 260700 lbf | N/A 424800 lbf | N/A 10.0000 in | N/A 5.2500 in |
| 01470810 | N/A PCI Procal Inc. HCF-SH Series 6.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 61690 lbf | N/A 160900 lbf | N/A 6.0000 in | N/A 3.25 in |
| 01470562 | N/A PCI Procal Inc. SCF-SH Series 6.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 61690 lbf | N/A 160900 lbf | N/A 6.0000 in | N/A 3.25 in |
| 02467182 | N/A PCI Procal Inc. SCF-SH Series 9.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 151400 lbf | N/A 366860 lbf | N/A 9.0000 in | N/A 4.7500 in |
| 00088563 | N/A PCI Procal Inc. PTR Series 5.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 35870 lb | N/A 58400 lb | N/A 5.0000 in | N/A 3.0000 in |
| 02467183 | N/A PCI Procal Inc. SCF-SH Series 10.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 160480 lbf | N/A 431130 lbf | N/A 10.0000 in | N/A 5.2500 in |
| 01470800 | N/A PCI Procal Inc. HCF-SH Series 2.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 8090 lbf | N/A 21140 lbf | N/A 2.0000 in | N/A 1.2500 in |
| 00088582 | N/A PCI Procal Inc. PTRE Series 1.5000 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 2750 lb | N/A 1394 lb | N/A 1.5000 in | N/A 1.1875 in |
| 02171198 | N/A PCI Procal Inc. PTR Series 1.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 956 lbf | N/A 480 lbf | N/A 1.0000 in | N/A 0.7510 in |
| 02171204 | N/A PCI Procal Inc. PTRE Series 1.2500 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 1350 lb | N/A 746 lb | N/A 1.2500 in | N/A 0.8438 in |
| 00088539 | N/A PCI Procal Inc. PTR Series 2.7500 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 5560 lb | N/A 3500 lb | N/A 2.7500 in | N/A 1.6875 in |
| 00088543 | N/A PCI Procal Inc. PTR Series 3.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 14300 lb | N/A 20000 lb | N/A 3.0000 in | N/A 2.0000 in |
| 00088585 | N/A PCI Procal Inc. PTRE Series 1.7500 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 2750 lb | N/A 1394 lb | N/A 1.7500 in | N/A 1.1875 in |