Item # |
Item Name |
Manufacturer Part Number |
Axial Dynamic Load Capacity |
Axial Static Load Capacity |
Maximum Speed |
|---|---|---|---|---|---|
| 00096044 | N/A RBC® CS Series 1.8750 Inch (in) Roller Diameter Slotted Head Crowned Cam Follower | N/A CS60L | N/A 6400 lbf | N/A 12400 lbf | N/A 2600 rpm |
| 00096047 | N/A RBC® CS Series 2.2500 Inch (in) Roller Diameter Slotted Head Crowned Cam Follower | N/A CS72L | N/A 9600 lbf | N/A 16700 lbf | N/A 2200 rpm |
| 00096075 | N/A RBC® CS Series 0.7500 Inch (in) Roller Diameter Slotted Head Crowned Cam Follower | N/A CS24L | N/A 1800 lbf | N/A 3100 lbf | N/A 5000 rpm |
| 00096085 | N/A RBC® CS Series 0.8750 Inch (in) Roller Diameter Slotted Head Crowned Cam Follower | N/A CS28L | N/A 1800 lbf | N/A 3100 lbf | N/A 5000 rpm |
| 00096095 | N/A RBC® CS Series 1.0000 Inch (in) Roller Diameter Slotted Head Crowned Cam Follower | N/A CS32L | N/A 2300 lbf | N/A 4800 lbf | N/A 4500 rpm |
| 00096116 | N/A RBC® CS Series 1.2500 Inch (in) Roller Diameter Slotted Head Crowned Cam Follower | N/A CS40L | N/A 4200 lbf | N/A 6600 lbf | N/A 3900 rpm |
| 00096126 | N/A RBC® CS Series 1.3750 Inch (in) Roller Diameter Slotted Head Crowned Cam Follower | N/A CS44L | N/A 4200 lbf | N/A 6600 lbf | N/A 3900 rpm |
| 00096136 | N/A RBC® CS Series 1.5000 Inch (in) Roller Diameter Slotted Head Crowned Cam Follower | N/A CS48L | N/A 5000 lbf | N/A 8800 lbf | N/A 3100 rpm |
| 00096146 | N/A RBC® CS Series 1.6250 Inch (in) Roller Diameter Slotted Head Crowned Cam Follower | N/A CS52L | N/A 5000 lbf | N/A 8800 lbf | N/A 3100 rpm |
| 00096156 | N/A RBC® CS Series 1.7500 Inch (in) Roller Diameter Slotted Head Crowned Cam Follower | N/A CS56L | N/A 6400 lbf | N/A 12400 lbf | N/A 2600 rpm |
| 00096174 | N/A RBC® CS Series 2.0000 Inch (in) Roller Diameter Slotted Head Crowned Cam Follower | N/A CS64L | N/A 9600 lbf | N/A 16700 lbf | N/A 2200 rpm |
| 00096192 | N/A RBC® CS Series 2.5000 Inch (in) Roller Diameter Slotted Head Crowned Cam Follower | N/A CS80L | N/A 12800 lbf | N/A 25400 lbf | N/A 2000 rpm |
| 00096208 | N/A RBC® CS Series 3.0000 Inch (in) Roller Diameter Slotted Head Crowned Cam Follower | N/A CS96L | N/A 17000 lbf | N/A 40000 lbf | N/A 1600 rpm |
| 00096218 | N/A RBC® CS Series 3.2500 Inch (in) Roller Diameter Slotted Head Crowned Cam Follower | N/A CS104L | N/A 17000 lbf | N/A 40000 lbf | N/A 1600 rpm |
| 00096226 | N/A RBC® CS Series 3.5000 Inch (in) Roller Diameter Slotted Head Crowned Cam Follower | N/A CS112L | N/A 24300 lbf | N/A 54600 lbf | N/A 1400 rpm |
| 00096234 | N/A RBC® CS Series 4.0000 Inch (in) Roller Diameter Slotted Head Crowned Cam Follower | N/A CS128L | N/A 30000 lbf | N/A 73100 lbf | N/A 1300 rpm |
| 07009111 | N/A RBC® CS Series 1.1250 Inch (in) Roller Diameter Slotted Head Crowned Cam Follower | N/A CS36L | N/A 2300 lbf | N/A 4800 lbf | N/A 4500 rpm |