COMPANY HEADER
Print Back
RBC® S Series 2.7500 Inch (in) Roller Diameter Slotted Head Flat Cam Follower (00096204)
Unit of Measure
1 

Item #

Item Name

Manufacturer Part Number

Axial Dynamic Load Capacity

Axial Static Load Capacity

Maximum Speed

00096044 N/A RBC® CS Series 1.8750 Inch (in) Roller Diameter Slotted Head Crowned Cam Follower N/A CS60L N/A 6400 lbf N/A 12400 lbf N/A 2600 rpm
00096047 N/A RBC® CS Series 2.2500 Inch (in) Roller Diameter Slotted Head Crowned Cam Follower N/A CS72L N/A 9600 lbf N/A 16700 lbf N/A 2200 rpm
00096075 N/A RBC® CS Series 0.7500 Inch (in) Roller Diameter Slotted Head Crowned Cam Follower N/A CS24L N/A 1800 lbf N/A 3100 lbf N/A 5000 rpm
00096085 N/A RBC® CS Series 0.8750 Inch (in) Roller Diameter Slotted Head Crowned Cam Follower N/A CS28L N/A 1800 lbf N/A 3100 lbf N/A 5000 rpm
00096095 N/A RBC® CS Series 1.0000 Inch (in) Roller Diameter Slotted Head Crowned Cam Follower N/A CS32L N/A 2300 lbf N/A 4800 lbf N/A 4500 rpm
00096116 N/A RBC® CS Series 1.2500 Inch (in) Roller Diameter Slotted Head Crowned Cam Follower N/A CS40L N/A 4200 lbf N/A 6600 lbf N/A 3900 rpm
00096126 N/A RBC® CS Series 1.3750 Inch (in) Roller Diameter Slotted Head Crowned Cam Follower N/A CS44L N/A 4200 lbf N/A 6600 lbf N/A 3900 rpm
00096136 N/A RBC® CS Series 1.5000 Inch (in) Roller Diameter Slotted Head Crowned Cam Follower N/A CS48L N/A 5000 lbf N/A 8800 lbf N/A 3100 rpm
00096146 N/A RBC® CS Series 1.6250 Inch (in) Roller Diameter Slotted Head Crowned Cam Follower N/A CS52L N/A 5000 lbf N/A 8800 lbf N/A 3100 rpm
00096156 N/A RBC® CS Series 1.7500 Inch (in) Roller Diameter Slotted Head Crowned Cam Follower N/A CS56L N/A 6400 lbf N/A 12400 lbf N/A 2600 rpm
00096174 N/A RBC® CS Series 2.0000 Inch (in) Roller Diameter Slotted Head Crowned Cam Follower N/A CS64L N/A 9600 lbf N/A 16700 lbf N/A 2200 rpm
00096192 N/A RBC® CS Series 2.5000 Inch (in) Roller Diameter Slotted Head Crowned Cam Follower N/A CS80L N/A 12800 lbf N/A 25400 lbf N/A 2000 rpm
00096208 N/A RBC® CS Series 3.0000 Inch (in) Roller Diameter Slotted Head Crowned Cam Follower N/A CS96L N/A 17000 lbf N/A 40000 lbf N/A 1600 rpm
00096218 N/A RBC® CS Series 3.2500 Inch (in) Roller Diameter Slotted Head Crowned Cam Follower N/A CS104L N/A 17000 lbf N/A 40000 lbf N/A 1600 rpm
00096226 N/A RBC® CS Series 3.5000 Inch (in) Roller Diameter Slotted Head Crowned Cam Follower N/A CS112L N/A 24300 lbf N/A 54600 lbf N/A 1400 rpm
00096234 N/A RBC® CS Series 4.0000 Inch (in) Roller Diameter Slotted Head Crowned Cam Follower N/A CS128L N/A 30000 lbf N/A 73100 lbf N/A 1300 rpm
07009111 N/A RBC® CS Series 1.1250 Inch (in) Roller Diameter Slotted Head Crowned Cam Follower N/A CS36L N/A 2300 lbf N/A 4800 lbf N/A 4500 rpm
Unit of Measure
1