COMPANY HEADER
Print Back
RBC Hex Head Flat Cam Followers
Unit of Measure
1 2 3 4 

Item #

Item Name

Maximum Speed

Roller Diameter

Roller Width

Stud Diameter

00097683 N/A RBC® 2.2500 Inch (in) Roller Diameter Hex Head Flat Cam Follower N/A 2200 rpm N/A 2.2500 in N/A 1.2500 in N/A 0.8750 in
00097687 N/A RBC® 2.5000 Inch (in) Roller Diameter Hex Head Flat Cam Follower N/A 2000 rpm N/A 2.5000 in N/A 1.5000 in N/A 1.0000 in
00097692 N/A RBC® 2.7500 Inch (in) Roller Diameter Hex Head Flat Cam Follower N/A 2000 rpm N/A 2.7500 in N/A 1.5000 in N/A 1.0000 in
06929404 N/A RBC® 5.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower N/A 1000 rpm N/A 5.0000 in N/A 2.7500 in N/A 2.5000 in
06929446 N/A RBC® 0.5000 Inch (in) Roller Diameter Hex Head Flat Cam Follower N/A 5000 rpm N/A 0.5000 in N/A 0.3440 in N/A 0.1900 in
07009032 N/A RBC® 0.5000 Inch (in) Roller Diameter Hex Head Flat Cam Follower N/A 5000 rpm N/A 0.5000 in N/A 0.3750 in N/A 0.1875 in
07009058 N/A RBC® 0.6250 Inch (in) Roller Diameter Hex Head Flat Cam Follower N/A 5000 rpm N/A 0.6250 in N/A 0.4375 in N/A 0.2500 in
07009117 N/A RBC® 1.3750 Inch (in) Roller Diameter Hex Head Flat Cam Follower N/A 3900 rpm N/A 1.3750 in N/A 0.7500 in N/A 0.5000 in
07009209 N/A RBC® 2.2500 Inch (in) Roller Diameter Hex Head Flat Cam Follower N/A 2200 rpm N/A 2.2500 in N/A 1.2500 in N/A 0.8750 in
07009222 N/A RBC® 0.5625 Inch (in) Roller Diameter Hex Head Flat Cam Follower N/A 5000 rpm N/A 0.5625 in N/A 0.3750 in N/A 0.1875 in
07255159 N/A RBC® 0.6250 Inch (in) Roller Diameter Hex Head Flat Cam Follower N/A 5000 rpm N/A 0.6250 in N/A 0.4380 in N/A 0.2500 in
00097703 N/A RBC® 3.5000 Inch (in) Roller Diameter Hex Head Flat Cam Follower N/A 1400 rpm N/A 3.5000 in N/A 2.0000 in N/A 1.3750 in
00097696 N/A RBC® 3.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower N/A 1600 rpm N/A 3.0000 in N/A 1.7500 in N/A 1.2500 in
00097705 N/A RBC® 4.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower N/A 1300 rpm N/A 4.0000 in N/A 2.2500 in N/A 1.5000 in
00097476 N/A RBC® 3.2500 Inch (in) Roller Diameter Hex Head Flat Cam Follower N/A 1600 rpm N/A 3.2500 in N/A 1.7500 in N/A 1.2500 in
00097468 N/A RBC® 2.7500 Inch (in) Roller Diameter Hex Head Flat Cam Follower N/A 2000 rpm N/A 2.7500 in N/A 1.5000 in N/A 1.0000 in
06929882 N/A RBC® 6.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower N/A 5000 rpm N/A 6.0000 in N/A 3.25 in N/A 2.5000 in
06929396 N/A RBC® 7.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower N/A 700 rpm N/A 7.0000 in N/A 3.75 in N/A 3.5 in
06929445 N/A RBC® S20NLW, Project Industrial Bearing N/A N/A N/A N/A
Unit of Measure
1 2 3 4