Item # |
Item Name |
Maximum Speed |
Roller Diameter |
Roller Width |
Stud Diameter |
|---|---|---|---|---|---|
| 00097683 | N/A RBC® 2.2500 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 2200 rpm | N/A 2.2500 in | N/A 1.2500 in | N/A 0.8750 in |
| 00097687 | N/A RBC® 2.5000 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 2000 rpm | N/A 2.5000 in | N/A 1.5000 in | N/A 1.0000 in |
| 00097692 | N/A RBC® 2.7500 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 2000 rpm | N/A 2.7500 in | N/A 1.5000 in | N/A 1.0000 in |
| 06929404 | N/A RBC® 5.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 1000 rpm | N/A 5.0000 in | N/A 2.7500 in | N/A 2.5000 in |
| 06929446 | N/A RBC® 0.5000 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 5000 rpm | N/A 0.5000 in | N/A 0.3440 in | N/A 0.1900 in |
| 07009032 | N/A RBC® 0.5000 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 5000 rpm | N/A 0.5000 in | N/A 0.3750 in | N/A 0.1875 in |
| 07009058 | N/A RBC® 0.6250 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 5000 rpm | N/A 0.6250 in | N/A 0.4375 in | N/A 0.2500 in |
| 07009117 | N/A RBC® 1.3750 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 3900 rpm | N/A 1.3750 in | N/A 0.7500 in | N/A 0.5000 in |
| 07009209 | N/A RBC® 2.2500 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 2200 rpm | N/A 2.2500 in | N/A 1.2500 in | N/A 0.8750 in |
| 07009222 | N/A RBC® 0.5625 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 5000 rpm | N/A 0.5625 in | N/A 0.3750 in | N/A 0.1875 in |
| 07255159 | N/A RBC® 0.6250 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 5000 rpm | N/A 0.6250 in | N/A 0.4380 in | N/A 0.2500 in |
| 00097703 | N/A RBC® 3.5000 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 1400 rpm | N/A 3.5000 in | N/A 2.0000 in | N/A 1.3750 in |
| 00097696 | N/A RBC® 3.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 1600 rpm | N/A 3.0000 in | N/A 1.7500 in | N/A 1.2500 in |
| 00097705 | N/A RBC® 4.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 1300 rpm | N/A 4.0000 in | N/A 2.2500 in | N/A 1.5000 in |
| 00097476 | N/A RBC® 3.2500 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 1600 rpm | N/A 3.2500 in | N/A 1.7500 in | N/A 1.2500 in |
| 00097468 | N/A RBC® 2.7500 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 2000 rpm | N/A 2.7500 in | N/A 1.5000 in | N/A 1.0000 in |
| 06929882 | N/A RBC® 6.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 5000 rpm | N/A 6.0000 in | N/A 3.25 in | N/A 2.5000 in |
| 06929396 | N/A RBC® 7.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower | N/A 700 rpm | N/A 7.0000 in | N/A 3.75 in | N/A 3.5 in |
| 06929445 | N/A RBC® S20NLW, Project Industrial Bearing | N/A | N/A | N/A | N/A |