COMPANY HEADER
Print Back
INA (Schaeffler) Crowned Yoke Rollers
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Bearing Element

Bore Diameter

Radial Dynamic Load Capacity

Roller Width

00138593 N/A INA (Schaeffler) 80 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Needle Rollers N/A 40 mm N/A 9200 lbf N/A 30 mm
02899795 N/A INA (Schaeffler) 62 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Balls - Two Rows N/A 30 mm N/A 3550 lbf N/A 19 mm
00138944 N/A INA (Schaeffler) 80 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Cylindrical Rollers N/A 40 mm N/A 12600 lbf N/A 30 mm
00127279 N/A INA (Schaeffler) 110 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Cylindrical Rollers N/A 50 mm N/A 17100 lbf N/A 32 mm
01629432 N/A INA (Schaeffler) 19 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Balls - Two Rows N/A 6 mm N/A 600 lbf N/A 9 mm
00134580 N/A INA (Schaeffler) 40 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Balls - One Row N/A 15 mm N/A 6600 N N/A 11 mm
02306614 N/A INA (Schaeffler) 30 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Balls - One Row N/A 12 mm N/A 968 lbf N/A 8 mm
00138483 N/A INA (Schaeffler) 52 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Needle Rollers N/A 25 mm N/A 4600 lbf N/A 24 mm
00124035 N/A INA (Schaeffler) 40 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Needle Rollers N/A 17 mm N/A 2230 lbf N/A 15.8 mm
00140577 N/A INA (Schaeffler) NATR Series 32 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Needle Rollers N/A 12 mm N/A 1550 lbf N/A 14 mm
02094206 N/A INA (Schaeffler) 24 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Balls - One Row N/A 8 mm N/A 619 lbf N/A 7 mm
00138440 N/A INA (Schaeffler) 24 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Needle Rollers N/A 8 mm N/A 1750 lbf N/A 14 mm
00138453 N/A INA (Schaeffler) 32 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Needle Rollers N/A 12 mm N/A 2180 lbf N/A 14 mm
00124000 N/A INA (Schaeffler) 30 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Needle Rollers N/A 10 mm N/A 1570 lbf N/A 14 mm
02417831 N/A INA (Schaeffler) NATR Series 62 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Needle Rollers N/A 30 mm N/A 5300 lbf N/A 28 mm
00138891 N/A INA (Schaeffler) 42 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Cylindrical Rollers N/A 15 mm N/A 4350 lbf N/A 18 mm
00138461 N/A INA (Schaeffler) 35 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Needle Rollers N/A 15 mm N/A 2900 lbf N/A 18 mm
00138927 N/A INA (Schaeffler) 62 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Cylindrical Rollers N/A 25 mm N/A 8000 lbf N/A 24 mm
00124526 N/A INA (Schaeffler) 47 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Needle Rollers N/A 20 mm N/A 3650 lbf N/A 15.8 mm
00124487 N/A INA (Schaeffler) 32 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Needle Rollers N/A 12 mm N/A 2000 lbf N/A 11.8 mm
00138918 N/A INA (Schaeffler) 52 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Cylindrical Rollers N/A 25 mm N/A 6500 lbf N/A 24 mm
00150818 N/A INA (Schaeffler) 52 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Needle Rollers N/A 30 mm N/A 3550 lbf N/A 17.8 mm
00150793 N/A INA (Schaeffler) 19 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Needle Rollers N/A 6 mm N/A 840 lbf N/A 9.8 mm
00135740 N/A INA (Schaeffler) 24 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Needle Rollers N/A 8 mm N/A 1080 lbf N/A 11.8 mm
00138941 N/A INA (Schaeffler) 80 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Cylindrical Rollers N/A 35 mm N/A 11500 lbf N/A 28 mm
Unit of Measure
1 2 3 4 5 »