Item # |
Item Name |
Bore Diameter |
Radial Dynamic Load Capacity |
Radial Static Load Capacity |
Roller Diameter |
---|---|---|---|---|---|
00088712 | N/A Osborn Load Runners 4.0000 Inch (in) Roller Diameter Crowned and Flat Yoke Roller | N/A 1.2500 in | N/A 17590 lb | N/A 27200 lb | N/A 4.0000 in |
00088710 | N/A Osborn Load Runners 3.5000 Inch (in) Roller Diameter Crowned and Flat Yoke Roller | N/A 1.1250 in | N/A 17590 lb | N/A 27200 lb | N/A 3.5000 in |
03726369 | N/A Osborn Load Runners 62 Millimeter (mm) Roller Diameter Crowned and Flat Yoke Roller | N/A 20 mm | N/A 20330 N48390 N | N/A 33940 N | N/A 62 mm |
04544701 | N/A Osborn Load Runners 3.0000 Inch (in) Roller Diameter Crowned and Flat Yoke Roller | N/A 1.0000 in | N/A 14270 lb20000 lb | N/A 12000 lb | N/A 3.0000 in |
02692650 | N/A Osborn Load Runners 100 Millimeter (mm) Roller Diameter Crowned and Flat Yoke Roller | N/A 30 mm | N/A 78240 lb | N/A 120990 lb | N/A 100 mm |
00088714 | N/A Osborn Load Runners 6.0000 Inch (in) Roller Diameter Crowned and Flat Yoke Roller | N/A 2.2500 in | N/A 35840 lb | N/A 56400 lb | N/A 6.0000 in |
02704326 | N/A Osborn Load Runners 80 Millimeter (mm) Roller Diameter Crowned and Flat Yoke Roller | N/A 25 mm | N/A 63480 lb | N/A 88960 lb | N/A 80 mm |
00088708 | N/A Osborn Load Runners 3.2500 Inch (in) Roller Diameter Crowned and Flat Yoke Roller | N/A 1.0000 in | N/A 14270 lb | N/A 20000 lb | N/A 3.2500 in |
04621696 | N/A Osborn Load Runners 90 Millimeter (mm) Roller Diameter Crowned and Flat Yoke Roller | N/A 30 mm | N/A 32870 N78240 N | N/A 120990 N | N/A 90 mm |
02646763 | N/A Osborn Load Runners 76 Millimeter (mm) Roller Diameter Crowned and Flat Yoke Roller | N/A 22 mm | N/A 63480 lb | N/A 88960 lb | N/A 76 mm |
00088716 | N/A Osborn Load Runners 7.0000 Inch (in) Roller Diameter Crowned and Flat Yoke Roller | N/A 2.7500 in | N/A 424300 lb | N/A 79800 lb | N/A 7.0000 in |
03846766 | N/A Osborn Load Runners 150 Millimeter (mm) Roller Diameter Crowned and Flat Yoke Roller | N/A 55 mm | N/A 66990 N159430 N | N/A 250880 N | N/A 150 mm |
00088718 | N/A Osborn Load Runners 8.0000 Inch (in) Roller Diameter Crowned and Flat Yoke Roller | N/A 3.2550 in | N/A 83890 lb | N/A 159800 lb | N/A 8.0000 in |
00088720 | N/A Osborn Load Runners 9.0000 Inch (in) Roller Diameter Crowned and Flat Yoke Roller | N/A 3.7550 in | N/A 134230 lb | N/A 250000 lb | N/A 9.0000 in |
00088706 | N/A Osborn Load Runners 3.0000 Inch (in) Roller Diameter Crowned and Flat Yoke Roller | N/A 1.0000 in | N/A 14270 lb | N/A 20000 lb | N/A 3.0000 in |
07333900 | N/A Osborn Load Runners 2.5000 Inch (in) Roller Diameter Crowned and Flat Yoke Roller | N/A 0.7500 in | N/A 10880 lb | N/A 7630 lb | N/A 2.5000 in |