COMPANY HEADER
Print Back
PCI Procal Inc. YCF Series 2.2500 Inch (in) Roller Diameter Cylindrical Yoke Roller (01470851)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Radial Dynamic Load Capacity

Radial Static Load Capacity

Roller Diameter

09325021 N/A PCI Procal Inc. PDCY-R Series 3.5000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 1.1250 in N/A 36000 lbf N/A 36000 lbf N/A 3.5000 in
09325022 N/A PCI Procal Inc. PDCY-R Series 4.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 1.2500 in N/A 47200 lbf N/A 47200 lbf N/A 4.0000 in
07681821 N/A PCI Procal Inc. PDCY-R Series 5.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 1.7500 in N/A 71000 lbf N/A 71000 lbf N/A 5.0000 in
09325025 N/A PCI Procal Inc. PDCY-R Series 8.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 3.2550 in N/A 169200 lbf N/A 169200 lbf N/A 8.0000 in
09325026 N/A PCI Procal Inc. PDCY-R Series 9.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 3.7550 in N/A 210600 lbf N/A 210600 lbf N/A 9.0000 in
09325042 N/A PCI Procal Inc. PTRY-R Series 1.5000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 0.4380 in N/A 1683 lbf N/A 1147 lbf N/A 1.5000 in
09325043 N/A PCI Procal Inc. PTRY-R Series 1.7500 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 0.5000 in N/A 1683 lbf N/A 1147 lbf N/A 1.7500 in
09325066 N/A PCI Procal Inc. PTRY-SS Series 1.7500 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 0.5000 in N/A 1276 lbf N/A 1114 lbf N/A 1.7500 in
09325061 N/A PCI Procal Inc. PTRY-R Series 12.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 4.2560 in N/A 137300 lbf N/A 276000 lbf N/A 12.0000 in
09325062 N/A PCI Procal Inc. PTRY-R Series 14.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 4.2560 in N/A 137300 lbf N/A 276000 lbf N/A 14.0000 in
09325063 N/A PCI Procal Inc. PTRY-R Series 16.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 4.2560 in N/A 137300 lbf N/A 276000 lbf N/A 16.0000 in
09325064 N/A PCI Procal Inc. PTRY-R Series 18.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 4.2560 in N/A 137300 lbf N/A 276000 lbf N/A 18.0000 in
09325044 N/A PCI Procal Inc. PTRY-R Series 2.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 0.6250 in N/A 3624 lbf N/A 2248 lbf N/A 2.0000 in
07147724 N/A PCI Procal Inc. PTRY-SS Series 2.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 0.6250 in N/A 2565 lbf N/A 2168 lbf N/A 2.0000 in
09325045 N/A PCI Procal Inc. PTRY-R Series 2.2500 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 0.6250 in N/A 3624 lbf N/A 2248 lbf N/A 2.2500 in
09325047 N/A PCI Procal Inc. PTRY-R Series 2.5000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 0.7500 in N/A 10880 lbf N/A 7630 lbf N/A 2.5000 in
09325067 N/A PCI Procal Inc. PTRY-SS Series 2.5000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 0.7500 in N/A 10880 lbf N/A 7630 lbf N/A 2.5000 in
09325046 N/A PCI Procal Inc. PTRY-R Series 2.5000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 0.7500 in N/A 5390 lbf N/A 3507 lbf N/A 2.5000 in
09325049 N/A PCI Procal Inc. PTRY-R Series 2.7500 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 0.7500 in N/A 10880 lbf N/A 7630 lbf N/A 2.7500 in
09325068 N/A PCI Procal Inc. PTRY-SS Series 2.7500 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 0.7500 in N/A 10880 lbf N/A 7630 lbf N/A 2.7500 in
09325048 N/A PCI Procal Inc. PTRY-R Series 2.7500 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 0.7500 in N/A 5390 lbf N/A 3507 lbf N/A 2.7500 in
09325065 N/A PCI Procal Inc. PTRY-R Series 20.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 4.2560 in N/A 137300 lbf N/A 276000 lbf N/A 20.0000 in
09325051 N/A PCI Procal Inc. PTRY-R Series 3.2500 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 1.0000 in N/A 6118 lbf N/A 4586 lbf N/A 3.2500 in
09325069 N/A PCI Procal Inc. PTRY-SS Series 3.2500 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 1.0000 in N/A 5827 lbf N/A 4631 lbf N/A 3.2500 in
09325052 N/A PCI Procal Inc. PTRY-R Series 3.2500 Inch (in) Roller Diameter Cylindrical Yoke Roller N/A 1.0000 in N/A 14300 lbf N/A 20000 lbf N/A 3.2500 in
Unit of Measure
1 2 3 4 5 »