COMPANY HEADER
Print Back
RBC RBY/CRBY Series Crowned Yoke Rollers
Unit of Measure
1 

Item #

Item Name

Bore Diameter

Maximum Speed

Roller Diameter

Roller Width

02416156 N/A RBC® RBY Series 0.3125 Inch (in) Bore Diameter Cylindrical Yoke Roller N/A 0.3125 in N/A 9400 rpm N/A 1.0000 in N/A 0.625 in
02416157 N/A RBC® RBY Series 0.3125 Inch (in) Bore Diameter Cylindrical Yoke Roller N/A 0.3125 in N/A 9400 rpm N/A 1.1250 in N/A 0.625 in
06926175 N/A RBC® RBY Series 2.2500 Inch (in) Bore Diameter Cylindrical Yoke Roller N/A 2.2500 in N/A 1500 rpm N/A 6.0000 in N/A 3.25 in
06926177 N/A RBC® RBY Series 1.2500 Inch (in) Bore Diameter Cylindrical Yoke Roller N/A 1.2500 in N/A 2600 rpm N/A 4.0000 in N/A 2.2500 in
06926204 N/A RBC® RBY Series 1.1250 Inch (in) Bore Diameter Cylindrical Yoke Roller N/A 1.1250 in N/A 2900 rpm N/A 3.5000 in N/A 2.0000 in
06926207 N/A RBC® RBY Series 1.0000 Inch (in) Bore Diameter Cylindrical Yoke Roller N/A 1.0000 in N/A 3100 rpm N/A 3.0000 in N/A 1.7500 in
06926209 N/A RBC® RBY Series 0.7500 Inch (in) Bore Diameter Cylindrical Yoke Roller N/A 0.7500 in N/A 3700 rpm N/A 2.7500 in N/A 1.5000 in
06926210 N/A RBC® RBY Series 0.7500 Inch (in) Bore Diameter Cylindrical Yoke Roller N/A 0.7500 in N/A 3700 rpm N/A 2.5000 in N/A 1.5000 in
06926211 N/A RBC® RBY Series 0.6250 Inch (in) Bore Diameter Cylindrical Yoke Roller N/A 0.6250 in N/A 4100 rpm N/A 2.2500 in N/A 1.2500 in
06926213 N/A RBC® RBY Series 0.6250 Inch (in) Bore Diameter Cylindrical Yoke Roller N/A 0.6250 in N/A 4100 rpm N/A 2.0000 in N/A 1.2500 in
06926261 N/A RBC® RBY Series 0.5000 Inch (in) Bore Diameter Cylindrical Yoke Roller N/A 0.5000 in N/A 4700 rpm N/A 1.8750 in N/A 1 in
06926267 N/A RBC® RBY Series 0.5000 Inch (in) Bore Diameter Cylindrical Yoke Roller N/A 0.5000 in N/A 4700 rpm N/A 1.7500 in N/A 1 in
06926276 N/A RBC® RBY Series 0.4375 Inch (in) Bore Diameter Cylindrical Yoke Roller N/A 0.4375 in N/A 6200 rpm N/A 1.5000 in N/A 0.875 in
06926280 N/A RBC® RBY Series 0.3750 Inch (in) Bore Diameter Cylindrical Yoke Roller N/A 0.3750 in N/A 7500 rpm N/A 1.3750 in N/A 0.7500 in
06926287 N/A RBC® RBY Series 0.3750 Inch (in) Bore Diameter Cylindrical Yoke Roller N/A 0.3750 in N/A 7500 rpm N/A 1.2500 in N/A 0.7500 in
06929897 N/A RBC® RBY Series 2.7500 Inch (in) Bore Diameter Cylindrical Yoke Roller N/A 2.7500 in N/A 1200 rpm N/A 7.0000 in N/A 3.75 in
Unit of Measure
1