COMPANY HEADER
Print Back
RBC® SRF Series 1.0000 Inch (in) Bore Diameter Cylindrical Yoke Roller (00095848, 00095861, 00095862)
Unit of Measure
1 2 3 

Item #

Item Name

Axial Dynamic Load Capacity

Axial Static Load Capacity

Bore Diameter

Closure Type

00095841 N/A RBC® SRF Series 0.75 Inch (in) Bore Diameter Cylindrical Yoke Roller N/A 4400 lbf N/A 5900 lbf N/A 0.75 in N/A Single Sealed
00095843 N/A RBC® SRF Series 0.88 Inch (in) Bore Diameter Cylindrical Yoke Roller N/A 4700 lbf N/A 6500 lbf N/A 0.88 in N/A Open
00095845 N/A RBC® SRF Series 0.88 Inch (in) Bore Diameter Cylindrical Yoke Roller N/A 2400 lbf N/A 3000 lbf N/A 0.88 in N/A Double Sealed
00095847 N/A RBC® SRF Series 0.88 Inch (in) Bore Diameter Cylindrical Yoke Roller N/A 4700 lbf N/A 6500 lbf N/A 0.88 in N/A Single Sealed
00095854 N/A RBC® SRF Series 1.38 Inch (in) Bore Diameter Cylindrical Yoke Roller N/A 8300 lbf N/A 15700 lbf N/A 1.38 in N/A Open
00095855 N/A RBC® SRF Series 1.38 Inch (in) Bore Diameter Cylindrical Yoke Roller N/A 5100 lbf N/A 8900 lbf N/A 1.38 in N/A Double Sealed
00095857 N/A RBC® SRF Series 1.5 Inch (in) Bore Diameter Cylindrical Yoke Roller N/A 11500 lbf N/A 22800 lbf N/A 1.5 in N/A Open
00095858 N/A RBC® SRF Series 1.5 Inch (in) Bore Diameter Cylindrical Yoke Roller N/A 8000 lbf N/A 15800 lbf N/A 1.5 in N/A Double Sealed
00095860 N/A RBC® SRF Series 1.63 Inch (in) Bore Diameter Cylindrical Yoke Roller N/A 9400 lbf N/A 20700 lbf N/A 1.63 in N/A Open
00095864 N/A RBC® SRF Series 2.25 Inch (in) Bore Diameter Cylindrical Yoke Roller N/A 12700 lbf N/A 26700 lbf N/A 2.25 in N/A Open
00096346 N/A RBC® Y Series 1 Inch (in) Bore Diameter Cylindrical Yoke Roller N/A 17000 lbf N/A 49900 lbf N/A 1 in N/A Open
Unit of Measure
1 2 3