Item # |
Item Name |
Axial Dynamic Load Capacity |
Axial Static Load Capacity |
Bore Diameter |
Closure Type |
---|---|---|---|---|---|
00096433 | N/A RBC® Y Series 0.5000 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 6400 lbf | N/A 15850 lbf | N/A 0.5000 in | N/A Sealed |
00096454 | N/A RBC® Y Series 0.6250 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 9600 lbf | N/A 21200 lbf | N/A 0.6250 in | N/A Sealed |
00096340 | N/A RBC® Y Series 1.0000 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 17000 lbf | N/A 49900 lbf | N/A 1.0000 in | N/A Open |
00096286 | N/A RBC® Y Series 0.3750 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 4200 lbf | N/A 8500 lbf | N/A 0.3750 in | N/A Open |
07009342 | N/A RBC® Y Series 0.7500 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 12800 lbf | N/A 33000 lbf | N/A 0.7500 in | N/A Sealed |
07009224 | N/A RBC® Y Series 1.0000 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 17000 lbf | N/A 49900 lbf | N/A 1.0000 in | N/A Sealed |
06987409 | N/A RBC® Y Series 0.3750 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 4200 lbf | N/A 8500 lbf | N/A 0.3750 in | N/A Sealed |
00096304 | N/A RBC® Y Series 0.5 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 6400 lbf | N/A 15850 lbf | N/A 0.5 in | N/A Open |
00096352 | N/A RBC® Y Series 1.13 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 24300 lbf | N/A 63250 lbf | N/A 1.13 in | N/A Open |
00096274 | N/A RBC® Y Series 0.31 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 2300 lbf | N/A 6150 lbf | N/A 0.31 in | N/A Open |
00096328 | N/A RBC® Y Series 0.75 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 12800 lbf | N/A 33000 lbf | N/A 0.75 in | N/A Open |
00096334 | N/A RBC® Y Series 0.75 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 12800 lbf | N/A 33000 lbf | N/A 0.75 in | N/A Open |
00096322 | N/A RBC® Y Series 0.63 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 9600 lbf | N/A 21200 lbf | N/A 0.63 in | N/A Open |
07009326 | N/A RBC® Y Series 0.5 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 6400 lbf | N/A 15850 lbf | N/A 0.5 in | N/A Open |
07009214 | N/A RBC® Y Series 0.44 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 5000 lbf | N/A 11300 lbf | N/A 0.44 in | N/A Open |
00095825 | N/A RBC® SRF Series 0.5 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 1900 lbf | N/A 2200 lbf | N/A 0.5 in | N/A Open |
00095829 | N/A RBC® SRF Series 0.5 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 1900 lbf | N/A 2200 lbf | N/A 0.5 in | N/A Single Sealed |
00095851 | N/A RBC® SRF Series 1.25 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 7800 lbf | N/A 13900 lbf | N/A 1.25 in | N/A Open |
00095853 | N/A RBC® SRF Series 1.25 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 7800 lbf | N/A 13900 lbf | N/A 1.25 in | N/A Single Sealed |
07009097 | N/A RBC® Y Series 1.75 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 47200 lbf | N/A 136000 lbf | N/A 1.75 in | N/A Sealed |
00095827 | N/A RBC® SRF Series 0.5 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 1200 lbf | N/A 1300 lbf | N/A 0.5 in | N/A Double Sealed |
00095831 | N/A RBC® SRF Series 0.63 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 2700 lbf | N/A 3300 lbf | N/A 0.63 in | N/A Open |
00095833 | N/A RBC® SRF Series 0.63 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 1600 lbf | N/A 1600 lbf | N/A 0.63 in | N/A Double Sealed |
00095837 | N/A RBC® SRF Series 0.75 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 4400 lbf | N/A 5900 lbf | N/A 0.75 in | N/A Open |
00095839 | N/A RBC® SRF Series 0.75 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 2300 lbf | N/A 2700 lbf | N/A 0.75 in | N/A Double Sealed |